Menu Search

Cap Nuts

In stock

Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.

It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Nut Form Overall Height View
$0.3515 - $0.4098 61000 In stock
3/8-16
0.565 in
Natural
Dome
0.620 in
$0.2304 - $0.3162 12000 In stock
5/16-18
0.500 in
Natural
0.530 in
$0.0968 - $0.1326 500 In stock
#10-32
0.365 in
Natural
0.400 in
$0.0881 - $0.1206 2500 In stock
#4-40
0.250 in
Natural
0.280 in
$0.0968 - $0.1326 2000 In stock
#10-24
0.365 in
Natural
0.400 in
$0.2942 - $0.4035 4500 In stock
3/8-16
0.565 in
Natural
0.620 in
$0.1193 - $0.1391 40000 In stock
#6-32
0.305 in
Natural
Dome
0.345 in
$0.1346 - $0.3063 500 In stock
#4-40
0.250 in
Black
0.280 in
$0.1155 - $0.1346 12000 In stock
#4-40
0.250 in
Natural
Dome
0.280 in
$0.0938 - $0.1287 11000 In stock
#8-32
0.330 in
Natural
0.375 in
$0.0908 - $0.1247 11000 In stock
#6-32
0.305 in
Natural
0.345 in
$0.5354 - $1.2185 8750 In stock
5/8-11
0.935 in
Natural
Dome
0.970 in
$0.0689 - $0.0942 55000 In stock
1/4-20
0.425 in
Natural
0.475 in
$0.1488 - $0.1737 9000 In stock
M5 x 0.8
0.315 in
Natural
Dome
0.394 in
$0.1631 - $0.1901 1000 In stock
M6 x 1.0
0.394 in
Natural
Dome
0.472 in
$0.2426 - $0.3326 36500 In stock
5/16-24
0.500 in
Black
Dome
0.530 in
$0.2535 - $0.3477 500 In stock
5/16-18
0.500 in
Black
0.530 in
$0.45 - $1.0248 3000 In stock
3/8-16
0.565 in
Black
0.620 in
$0.2204 - $0.3023 500 In stock
5/16-24
0.500 in
Natural
Dome
0.530 in
$0.1392 - $0.3168 5000 In stock
#6-32
0.305 in
Black
0.345 in
  • of 4
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537516CN

Price Range
$0.4098 - $0.3515

Stock Levels
61000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531218LCN

Price Range
$0.3162 - $0.2304

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501032LCN

Price Range
$0.1326 - $0.0968

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Natural; Nylon 6/6

0500440LCN

Price Range
$0.1206 - $0.0881

Stock Levels
2500 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501024LCN

Price Range
$0.1326 - $0.0968

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537516LCN

Price Range
$0.4035 - $0.2942

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon 6/6

0500632CN

Price Range
$0.1391 - $0.1193

Stock Levels
40000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Black; Nylon 6/6

0500440LCNB

Price Range
$0.3063 - $0.1346

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Natural; Nylon 6/6

0500440CN

Price Range
$0.1346 - $0.1155

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon 6/6

0500832LCN

Price Range
$0.1287 - $0.0938

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon 6/6

0500632LCN

Price Range
$0.1247 - $0.0908

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/8-11; Distance Across Flats 23.7 mm | 0.935 in; Overall Height 24.6 mm | 0.970 in; Natural; Nylon 6/6

0562511CN

Price Range
$1.2185 - $0.5354

Stock Levels
8750 In stock
Attributes
  • Overall Height
    0.970 in
  • Distance Across Flats
    0.935 in
  • Thread Size
    5/8-11
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon 6/6

0525020LCN

Price Range
$0.0942 - $0.0689

Stock Levels
55000 In stock
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Natural; Nylon 6/6

05M050080LCN

Price Range
$0.1737 - $0.1488

Stock Levels
9000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in; Natural; Nylon 6/6

05M060100LCN

Price Range
$0.1901 - $0.1631

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.472 in
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531224CNB

Price Range
$0.3326 - $0.2426

Stock Levels
36500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531218LCNB

Price Range
$0.3477 - $0.2535

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Black; Nylon 6/6

0537516LCNB

Price Range
$1.0248 - $0.45

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531224CN

Price Range
$0.3023 - $0.2204

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Black; Nylon 6/6

0500632LCNB

Price Range
$0.3168 - $0.1392

Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Black
  • Full Material
    Nylon 6/6