| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.475 in |
|---|---|
| Overall Height | 12.1 mm |
| Distance Across Flats | 0.425 in |
| Distance Across Flats | 10.8 mm |
| Thread Size | 1/4-20 |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue