Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1302 - $0.1521 | 1000 In stock |
|
0.370 in
9.4 mm
|
0.310 - 0.330 in
7.9 - 8.4 mm
|
||
| $0.0791 - $0.1085 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.165 - 0.185 in
4.2 - 4.7 mm
|
||
| $0.0794 - $0.1089 | 62000 In stock |
|
0.270 in
6.9 mm
|
0.125 - 0.140 in
3.2 - 3.6 mm
|
||
| $0.083 - $0.1139 | 12000 In stock |
|
0.270 in
6.9 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.3963 - $0.4626 | 5000 In stock |
|
0.610 in
15.5 mm
|
0.500 - 0.750 in
12.7 - 19.1 mm
|
||
| $0.089 - $0.1221 | 10500 In stock |
|
0.475 in
12.1 mm
|
0.125 - 0.350 in
3.2 - 8.9 mm
|
||
| $0.1167 - $0.1602 | 1000 In stock |
|
0.270 in
6.9 mm
|
0.300 - 0.310 in
7.6 - 7.9 mm
|
||
| $0.0641 - $0.0879 | 1000 In stock |
|
0.270 in
6.9 mm
|
0.220 - 0.240 in
5.6 - 6.1 mm
|
||
| $0.0822 - $0.1125 | 96000 In stock |
|
0.360 in
9.1 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.0722 - $0.099 | 19000 In stock |
|
0.270 in
6.9 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.0846 - $0.1161 | 7000 In stock |
|
0.370 in
9.4 mm
|
0.125 - 0.187 in
3.2 - 4.7 mm
|
||
| $0.1032 - $0.1418 | 1000 In stock |
|
0.100 in
2.5 mm
|
0.010 - 0.031 in
0.3 - 0.8 mm
|
||
| $0.0722 - $0.099 | Request the lead time here |
|
0.270 in
6.9 mm
|
0.125 - 0.140 in
3.2 - 3.6 mm
|
||
| $0.1358 - $0.1863 | 21000 In stock |
|
0.375 in
9.5 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.0995 - $0.1365 | 1000 In stock |
|
0.270 in
6.9 mm
|
0.200 - 0.250 in
5.1 - 6.4 mm
|
||
| $0.0677 - $0.0932 | 82000 In stock |
|
0.500 in
12.7 mm
|
0.126 - 0.252 in
3.2 - 6.4 mm
|
||
| $0.0624 - $0.0855 | 64000 In stock |
|
0.280 in
7.1 mm
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
||
| 27AC0009 | $0.0801 - $0.11 | 20000 In stock |
|
0.480 in
12.2 mm
|
0.126 - 0.189 in
3.2 - 4.8 mm
|
|
| $0.0945 - $0.1296 | Request the lead time here |
|
0.300 in
7.6 mm
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
||
| 27AC0028 | $0.1235 - $0.1694 | 1000 In stock |
|
0.375 in
9.5 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm