Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1688 - $0.2615 | Request the lead time here |
|
0.299 in
7.6 mm
|
0.094 - 0.228 in
2.4 - 5.8 mm
|
||
| $0.1614 - $0.3023 | Request the lead time here |
|
0.406 in
10.3 mm
|
0.035 - 0.157 in
0.9 - 4.0 mm
|
||
| $0.1485 - $0.2615 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.031 - 0.157 in
0.8 - 4.0 mm
|
||
| $0.1922 - $0.3842 | Request the lead time here |
|
0.531 in
13.5 mm
|
0.02 - 0.118 in
0.5 - 3.0 mm
|
||
| $0.2126 - $0.4226 | Request the lead time here |
|
0.591 in
15 mm
|
0.236 - 0.335 in
6.0 - 8.5 mm
|
||
| $0.1614 - $0.3203 | Request the lead time here |
|
0.563 in
14.3 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
| $0.2237 - $0.3068 | Request the lead time here |
|
0.610 in
15.5 mm
|
0.500 - 0.750 in
12.7 - 19.1 mm
|
||
| $0.0905 - $0.1242 | 11000 In stock |
|
0.270 in
6.9 mm
|
0.200 - 0.250 in
5.1 - 6.4 mm
|
||
| $0.1544 - $0.2117 | 10000 In stock |
|
0.750 in
19.1 mm
|
0.095 - 0.218 in
2.4 - 5.5 mm
|
||
| $0.0939 - $0.1289 | 6000 In stock |
|
0.100 in
2.5 mm
|
0.010 - 0.031 in
0.3 - 0.8 mm
|
||
| $0.1404 - $0.1925 | 3400 In stock |
|
0.750 in
19.1 mm
|
0.095 - 0.218 in
2.4 - 5.5 mm
|
||
| $0.1596 - $0.2972 | 1980 In stock |
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
||
| $0.197 - $0.3734 | 1000 In stock |
|
0.551 in
14 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
| $0.1739 - $0.3234 | 2000 In stock |
|
0.500 in
12.7 mm
|
0.098 - 0.22 in
2.5 - 5.6 mm
|
||
| $0.197 - $0.3734 | 1000 In stock |
|
0.551 in
14 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
| $0.1299 - $0.2417 | 210000 In stock |
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
||
| $0.1668 - $0.3102 | 26000 In stock |
|
0.500 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
| $0.1079 - $0.201 | 76000 In stock |
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
||
| $0.1835 - $0.3473 | Request the lead time here |
|
0.370 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
||
| $0.1326 - $0.2474 | 1980 In stock |
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm