A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| $206.30 - $434.10 | 72 In stock |
UL94 HB
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $50.30 - $105.80 | 8 In stock |
UL94 HB
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $218.30 - $255.20 | 17 In stock |
|
|
2.000 in
50.8 mm
|
||
| $312.50 - $657.60 | 31 In stock |
UL94 HB
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
||
| $98.90 - $208.10 | 73 In stock |
UL94 HB
|
0.188 in
4.8 mm
|
1.500 in
38.1 mm
|
||
| $61.50 - $107.70 | Request the lead time here |
|
|
2.000 in
50.8 mm
|
||
| $42.40 - $89.30 | 97 In stock |
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
| $61.60 - $129.60 | 43 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $62.40 - $131.30 | 28 In stock |
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
| $74.90 - $157.70 | 12 In stock |
UL94 HB
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
| $39.60 - $67.80 | 179 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $49.10 - $103.20 | 93 In stock |
|
0.063 in
1.6 mm
|
|
||
| $47.60 - $100.20 | 10 In stock |
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
||
| $87.80 - $184.80 | 84 In stock |
|
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
||
| $89.20 - $187.70 | 161 In stock |
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
||
| $129.80 - $252.80 | Request the lead time here |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $124.20 - $242.10 | 25 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $117.20 - $228.30 | 7 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $125.40 - $244.40 | 39 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $115.20 - $224.70 | 6 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue