Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| $83.80 - $163.20 | 19 In stock |
|
0.312 in
7.9 mm
|
3.000 in
76.2 mm
|
||
| $121.70 - $237.10 | 959 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $126.20 - $246.10 | 20 In stock |
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
||
| $134.30 - $261.60 | Request the lead time here |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $121.20 - $236.30 | 7 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $127.20 - $247.80 | Request the lead time here |
|
0.625 in
15.9 mm
|
4.500 in
114.3 mm
|
||
| $131.80 - $256.90 | 6 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $74.50 - $86.90 | 16 In stock |
|
0.312 in
7.9 mm
|
3.000 in
76.2 mm
|
||
| $123.70 - $240.90 | 18 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $128.60 - $250.60 | 24 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $129.80 - $252.90 | 39 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $119.20 - $232.60 | 6 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $123.90 - $241.60 | Request the lead time here |
|
0.625 in
15.9 mm
|
4.500 in
114.3 mm
|
||
| $129.60 - $252.40 | 4 In stock |
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
||
| $49.30 - $103.70 | Request the lead time here |
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
||
| $90.90 - $191.20 | 84 In stock |
|
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
||
| $64.60 - $135.90 | 27 In stock |
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
| $92.30 - $194.30 | 51 In stock |
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
||
| $77.60 - $163.20 | 12 In stock |
UL94 HB
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
| $43.90 - $92.40 | Request the lead time here |
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm