A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| $74.90 - $157.70 | 12 In stock |
UL94 HB
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
| $39.60 - $67.80 | 167 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $42.40 - $89.30 | 97 In stock |
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
| $61.60 - $129.60 | 37 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $49.10 - $103.20 | 93 In stock |
|
0.063 in
1.6 mm
|
|
||
| $47.60 - $100.20 | 19 In stock |
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
||
| $87.80 - $184.80 | 84 In stock |
|
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
||
| $62.40 - $131.30 | 28 In stock |
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
| $89.20 - $187.70 | 151 In stock |
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
||
| $129.80 - $252.80 | Request the lead time here |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $122.90 - $239.40 | Request the lead time here |
|
0.625 in
15.9 mm
|
4.500 in
114.3 mm
|
||
| $125.40 - $244.40 | 39 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $115.20 - $224.70 | 6 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $119.70 - $233.40 | Request the lead time here |
|
0.625 in
15.9 mm
|
4.500 in
114.3 mm
|
||
| $124.20 - $242.10 | 25 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $81.00 - $157.70 | 19 In stock |
|
0.312 in
7.9 mm
|
3.000 in
76.2 mm
|
||
| $117.60 - $229.10 | 959 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $122.00 - $237.80 | 21 In stock |
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
||
| $117.20 - $228.30 | 7 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $127.40 - $248.30 | 6 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue