Edge Mount Cable Tie Holders have a very strong retention force when attached to the side of a metal panel and an even stronger retention force when attached to the side of a plastic panel. They are designed for affixing to the side of a panel allowing a cable tie to be passed through
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness Range | View | |
|---|---|---|---|---|
| $1.5836 - $2.1125 | 300 In stock |
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
| $1.3874 - $1.8534 | 100 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.1316 - $1.5066 | Request the lead time here |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.3874 - $1.8534 | 200 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.8058 - $1.0758 | 3700 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.482 - $1.976 | 500 In stock |
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
| $1.3874 - $1.8534 | 47000 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.9776 - $1.3068 | 400 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.3874 - $1.8534 | 200 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.1316 - $1.5066 | 500 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.8058 - $1.0758 | Request the lead time here |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.8058 - $1.0758 | 100 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.1835 - $1.5485 | 83000 In stock |
0.031 - 0.118 in
0.8 - 3.0 mm
|
||
| $1.1316 - $1.5066 | Request the lead time here |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.8058 - $1.0758 | 16500 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.5836 - $2.1125 | 100 In stock |
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue