Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $370.30 - $411.40 | Request the lead time here |
Black;Grey
|
328.084 ft
100.0 m
|
PES
|
1.181 in
30.0 mm
|
||
| $228.70 - $228.70 | Request the lead time here |
Orange
|
82.021 ft
25.0 m
|
PES
|
1.26 in
32.0 mm
|
||
| $252.90 - $252.90 | Request the lead time here |
Orange
|
328.084 ft
100.0 m
|
PES
|
0.197 in
5.0 mm
|
||
| $335.30 - $335.30 | Request the lead time here |
Orange
|
328.084 ft
100.0 m
|
PES
|
0.394 in
10.0 mm
|
||
| $111.60 - $124.10 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
0.748 in
19.0 mm
|
||
| $100.10 - $111.20 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
0.63 in
16.0 mm
|
||
| $421.00 - $467.80 | Request the lead time here |
Black;Grey
|
328.084 ft
100.0 m
|
PES
|
1.772 in
45.0 mm
|
||
| $118.90 - $118.90 | Request the lead time here |
Orange
|
82.021 ft
25.0 m
|
PES
|
0.748 in
19.0 mm
|
||
| $266.40 - $266.40 | Request the lead time here |
Orange
|
82.021 ft
25.0 m
|
PES
|
1.496 in
38.0 mm
|
||
| $427.70 - $427.70 | Request the lead time here |
Orange
|
82.021 ft
25.0 m
|
PES
|
1.969 in
50.0 mm
|
||
| $214.70 - $238.60 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
1.26 in
32.0 mm
|
||
| $9.20 - $10.10 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
AI FOIL;FG;PES
|
0.63 in
16.0 mm
|
||
| $208.00 - $208.00 | Request the lead time here |
Black;Grey
|
1148.294 ft
350.0 m
|
PES
|
0.315 in
8.0 mm
|
||
| $293.40 - $293.40 | Request the lead time here |
Orange
|
328.084 ft
100.0 m
|
PES
|
0.315 in
8.0 mm
|
||
| $11.50 - $12.70 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
AI FOIL;FG;PES
|
0.787 in
20.0 mm
|
||
| $267.80 - $297.60 | Request the lead time here |
Black;Grey
|
1148.294 ft
350.0 m
|
PES
|
0.394 in
10.0 mm
|
||
| $293.10 - $325.70 | Request the lead time here |
Black;Grey
|
656.168 ft
200.0 m
|
PES
|
0.63 in
16.0 mm
|
||
| $187.20 - $208.00 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
1.142 in
29.0 mm
|
||
| $250.30 - $278.20 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
1.496 in
38.0 mm
|
||
| $275.70 - $306.50 | Request the lead time here |
Black
|
328.084 ft
100.0 m
|
PES
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue