| Quantity | Unit price |
|---|---|
| 1 - 2 | $12.70 |
| 3 - 4 | $12.40 |
| 5 - 9 | $12.00 |
| 10 + | $11.50 |
| Nominal Inside Diameter | 20.0 mm |
|---|---|
| Nominal Inside Diameter | 0.787 in |
| Roll Length | 1.0 m |
| Roll Length | 3.281 ft |
| Sold Per | 1m pieces |
| Colour | Natural |
| Full Material | Aluminium; Fiberglass; Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue