Menu Search

Cable Sleeves - Braided

In stock

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Colour Roll Length Material Nominal Inside Diameter View
$207.70 - $230.10 Request the lead time here
Black
82.021 ft
PES
0.984 in
$276.00 - $306.00 Request the lead time here
Black
82.021 ft
PES
0.63 in
$362.20 - $401.30 Request the lead time here
Black
82.021 ft
PES
1.496 in
$183.80 - $203.70 Request the lead time here
Black
164.042 ft
PES
0.512 in
$295.80 - $327.60 Request the lead time here
Black
127.953 ft
Nylon 6/6
1.496 in
$346.70 - $384.10 Request the lead time here
Black
36.089 ft
Nylon 6/6
0.394 in
$418.40 - $463.60 Request the lead time here
Black
78.74 ft
Nylon 6/6
0.906 in
$440.80 - $488.30 Request the lead time here
Black
55.774 ft
Nylon 6/6
0.63 in
$413.10 - $457.70 Request the lead time here
Black
108.268 ft
Nylon 6/6
1.26 in
$440.60 - $488.10 Request the lead time here
Black
85.302 ft
Nylon 6/6
0.984 in
$396.50 - $439.40 Request the lead time here
Black
65.617 ft
Nylon 6/6
0.748 in
$172.20 - $190.80 Request the lead time here
Black
82.021 ft
PES
0.748 in
$424.60 - $470.60 Request the lead time here
Black
328.084 ft
PES
0.315 in
$231.50 - $256.50 Request the lead time here
Black
22.966 ft
Nylon 6/6
0.236 in
$389.70 - $431.70 Request the lead time here
Black
209.974 ft
Nylon 6/6
2.48 in
$308.30 - $341.70 Request the lead time here
Black
29.528 ft
Nylon 6/6
0.315 in
$352.60 - $390.50 Request the lead time here
Black
167.323 ft
Nylon 6/6
1.969 in
$115.70 - $128.10 Request the lead time here
Black
13.123 ft
Nylon 6/6
0.118 in
$396.50 - $439.40 Request the lead time here
Black
42.651 ft
Nylon 6/6
0.472 in
$293.10 - $325.70 Request the lead time here
Black;Grey
656.168 ft
PES
0.63 in
  • of 9
Braided Cable Sleeves 25.0 mm 25.0 m Black PES

PMSCW-25

Price Range
$230.10 - $207.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.984 in
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester
Braided Cable Sleeves 16.0 mm 25.0 m Black PES

PMSCW-16

Price Range
$306.00 - $276.00

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester
Braided Cable Sleeves 38.0 mm 25.0 m Black PES

PMSCW-38

Price Range
$401.30 - $362.20

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.496 in
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester
Braided Cable Sleeves 13.0 mm 50.0 m Black PES

PMSCW-13

Price Range
$203.70 - $183.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.512 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Braided Cable Sleeves 24.0 mm 39.0 mm Nylon 6/6 Multifilament

NMUBS-38

Price Range
$327.60 - $295.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.496 in
  • Roll Length
    127.953 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 6.0 mm 11.0 mm Nylon 6/6 Multifilament

NMUBS-10

Price Range
$384.10 - $346.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.394 in
  • Roll Length
    36.089 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 15.0 mm 24.0 mm Nylon 6/6 Multifilament

NMUBS-23

Price Range
$463.60 - $418.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.906 in
  • Roll Length
    78.74 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 10.0 mm 17.0 mm Nylon 6/6 Multifilament

NMUBS-16

Price Range
$488.30 - $440.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    55.774 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 20.0 mm 33.0 mm Nylon 6/6 Multifilament

NMUBS-32

Price Range
$457.70 - $413.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.26 in
  • Roll Length
    108.268 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 16.0 mm 26.0 mm Nylon 6/6 Multifilament

NMUBS-25

Price Range
$488.10 - $440.60

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.984 in
  • Roll Length
    85.302 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 12.0 mm 20.0 mm Nylon 6/6 Multifilament

NMUBS-19

Price Range
$439.40 - $396.50

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.748 in
  • Roll Length
    65.617 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 19.0 mm 25.0 m Black PES

PMSCW-19

Price Range
$190.80 - $172.20

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.748 in
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester
Braided Cable Sleeves 8.0 mm 100.0 m Black PES

PMSCW-08

Price Range
$470.60 - $424.60

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.315 in
  • Roll Length
    328.084 ft
  • Colour
    Black
  • Full Material
    Polyester
Braided Cable Sleeves 4.0 mm 7.0 mm Nylon 6/6 Multifilament

NMUBS-06

Price Range
$256.50 - $231.50

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.236 in
  • Roll Length
    22.966 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 40.0 mm 64.0 mm Nylon 6/6 Multifilament

NMUBS-63

Price Range
$431.70 - $389.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    2.48 in
  • Roll Length
    209.974 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 5.0 mm 9.0 mm Nylon 6/6 Multifilament

NMUBS-08

Price Range
$341.70 - $308.30

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.315 in
  • Roll Length
    29.528 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 32.0 mm 51.0 mm Nylon 6/6 Multifilament

NMUBS-50

Price Range
$390.50 - $352.60

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.969 in
  • Roll Length
    167.323 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 2.0 mm 4.0 mm Nylon 6/6 Multifilament

NMUBS-03

Price Range
$128.10 - $115.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.118 in
  • Roll Length
    13.123 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
Braided Cable Sleeves 8.0 mm 13.0 mm Nylon 6/6 Multifilament

NMUBS-12

Price Range
$439.40 - $396.50

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.472 in
  • Roll Length
    42.651 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Nylon 6/6 Multifilament
N/A Nominal Inside Diameter - 16.0 mm | 0.63 in Roll Length - 200 m | 656.2 ft Black;Grey

FRBS-16

Price Range
$325.70 - $293.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    656.168 ft
  • Sold Per
    Roll
  • Colour
    Black;Grey
  • Full Material
    Polyester