| Quantity | Unit price |
|---|---|
| 1 - 4 | $457.70 |
| 5 - 9 | $434.90 |
| 10 + | $413.10 |
| Nominal Inside Diameter | 32.0 mm |
|---|---|
| Nominal Inside Diameter | 1.26 in |
| Roll Length | 33.0 m |
| Roll Length | 108.268 ft |
| Sold Per | Roll |
| Colour | Black |
| Full Material | Nylon 6/6 Multifilament |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue