Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | View | |
|---|---|---|---|---|
| $1.3421 - $2.6978 | 1700 In stock |
M12
|
||
| $4.5744 - $9.1965 | 519 In stock |
M32
|
||
| $2.5214 - $4.6772 | 300 In stock |
1/2 in
|
||
| $4.0094 - $6.6006 | 10098 In stock |
3/4 in
|
||
| $6.3038 - $11.729 | 25 In stock |
1.000 in
|
||
| $1.7907 - $3.324 | 2400 In stock |
3/8 in
|
||
| $1.686 - $3.1343 | 1000 In stock |
PG 13.5
|
||
| $7.5858 - $14.103 | 75 In stock |
PG 29
|
||
| CG-PG11-2-BK | $1.5494 - $2.8733 | 1900 In stock |
PG11
|
|
| $3.59 - $6.6717 | Request the lead time here |
PG 21
|
||
| $1.6371 - $3.0392 | 4000 In stock |
PG 7
|
||
| $1.3884 - $2.7911 | 1600 In stock |
M16
|
||
| $11.5806 - $23.2826 | 10 In stock |
M40
|
||
| $1.3272 - $2.4693 | Request the lead time here |
PG 7
|
||
| $1.3335 - $2.4693 | 50 In stock |
PG 9
|
||
| CG-M25-1-BK | $2.6048 - $5.237 | 2600 In stock |
M25
|
|
| $2.5214 - $4.6772 | Request the lead time here |
1/2 in
|
||
| $3.5472 - $6.6006 | 6650 In stock |
3/4 in
|
||
| $2.2224 - $4.1313 | 100 In stock |
PG 11
|
||
| $3.8463 - $7.1228 | Request the lead time here |
PG 21
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue