Menu Search

Cable Glands - Straight

In stock

Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Thread Size View
$1.5818 - $2.9364 2100 In stock
PG 7
$1.3415 - $2.6967 Request the lead time here
M16
$11.189 - $22.4952 70 In stock
M40
$6.0906 - $11.3324 Request the lead time here
1.000 in
$1.7301 - $3.2117 1700 In stock
3/8 in
$1.629 - $3.0282 1400 In stock
PG 13.5
$7.3293 - $13.6262 50 In stock
PG 29
$1.2824 - $2.3858 Request the lead time here
PG 7
CG-M25-1-BK $2.5167 - $5.0598 Request the lead time here
M25
$2.4362 - $4.5191 Request the lead time here
1/2 in
$3.4272 - $6.3774 6700 In stock
3/4 in
$2.1473 - $3.9917 Request the lead time here
PG 11
$3.7163 - $6.8819 Request the lead time here
PG 21
$17.3837 - $32.2761 470 In stock
PG 36
$2.2092 - $4.0835 77600 In stock
1/2 in
$1.7301 - $3.2117 300 In stock
3/8 in
$4.4198 - $8.8856 544 In stock
M32
$3.8738 - $6.3774 14248 In stock
3/4 in
CG-PG9-1-BK $1.7385 - $3.0972 1800 In stock
PG 9
$1.2966 - $2.6066 1900 In stock
M12
  • of 2
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG7-1-BK

Price Range
$2.9364 - $1.5818

Stock Levels
2100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.197 in
  • Maximum Compatible Cable Diameter
    0.197 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.201 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 10.0 mm | 0.118 - 0.394 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M16-1-BK

Price Range
$2.6967 - $1.3415

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.398 in
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-M40-1-BK

Price Range
$22.4952 - $11.189

Stock Levels
70 In stock
Attributes
  • Compatible Cable Diameter Range
    0.63 - 1.102 in
  • Maximum Compatible Cable Diameter
    1.102 in
  • Minimum Compatible Cable Diameter
    0.63 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    2.008 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 20 mm | 0.472 - 0.787 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

CG-NPT-1-1-BK

Price Range
$11.3324 - $6.0906

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.709 in
  • Overall Length
    2.382 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 7 mm | 0.118 - 0.276 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-3/8-1-BK

Price Range
$3.2117 - $1.7301

Stock Levels
1700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.752 in
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

CG-PG13.5-1-BK

Price Range
$3.0282 - $1.629

Stock Levels
1400 In stock
Attributes
  • Compatible Cable Diameter Range
    0.236 - 0.472 in
  • Maximum Compatible Cable Diameter
    0.472 in
  • Minimum Compatible Cable Diameter
    0.236 in
  • Mounting Thread Length
    0.354 in
  • Overall Length
    1.535 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 20.0 mm | 0.472 - 0.787 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG29-1-BK

Price Range
$13.6262 - $7.3293

Stock Levels
50 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    2.087 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG7-2-BK

Price Range
$2.3858 - $1.2824

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.256 in
  • Maximum Compatible Cable Diameter
    0.256 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.201 in
Cable Gland - Compatible Cable Diameter Range 8.0 - 17.0 mm | 0.315 - 0.669 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M25-1-BK

Price Range
$5.0598 - $2.5167

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.315 - 0.669 in
  • Maximum Compatible Cable Diameter
    0.669 in
  • Minimum Compatible Cable Diameter
    0.315 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.693 in
Cable Gland - Compatible Cable Diameter Range 7.0 - 12 mm | 0.276 - 0.472 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-1/2-2-BK

Price Range
$4.5191 - $2.4362

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.276 - 0.472 in
  • Maximum Compatible Cable Diameter
    0.472 in
  • Minimum Compatible Cable Diameter
    0.276 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 9.0 - 16 mm | 0.354 - 0.630 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-3/4-1-BK

Price Range
$6.3774 - $3.4272

Stock Levels
6700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    2.047 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG11-1-BK

Price Range
$3.9917 - $2.1473

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.457 in
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG21-1-BK

Price Range
$6.8819 - $3.7163

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Black

CG-PG36-2-BK

Price Range
$32.2761 - $17.3837

Stock Levels
470 In stock
Attributes
  • Compatible Cable Diameter Range
    0.866 - 1.26 in
  • Maximum Compatible Cable Diameter
    1.26 in
  • Minimum Compatible Cable Diameter
    0.866 in
  • Mounting Thread Length
    0.512 in
  • Overall Length
    2.402 in
Cable Gland - Compatible Cable Diameter Range 5.0 - 6 mm | 0.197 - 0.236 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-1/2-1-BK

Price Range
$4.0835 - $2.2092

Stock Levels
77600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.354 in
  • Maximum Compatible Cable Diameter
    0.354 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.772 in
Cable Gland - Compatible Cable Diameter Range 5.0 - 10 mm | 0.197 - 0.394 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-3/8-2-BK

Price Range
$3.2117 - $1.7301

Stock Levels
300 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.752 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 21.0 mm | 0.472 - 0.827 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-M32-1-BK

Price Range
$8.8856 - $4.4198

Stock Levels
544 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.827 in
  • Maximum Compatible Cable Diameter
    0.827 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    1.969 in
Cable Gland - Compatible Cable Diameter Range 14.0 - 18 mm | 0.551 - 0.709 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-3/4-2-BK

Price Range
$6.3774 - $3.8738

Stock Levels
14248 In stock
Attributes
  • Compatible Cable Diameter Range
    0.551 - 0.709 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.551 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    2.047 in
Cable Gland - Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG9-1-BK

Price Range
$3.0972 - $1.7385

Stock Levels
1800 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.236 in
  • Maximum Compatible Cable Diameter
    0.236 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.339 in
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M12-1-BK

Price Range
$2.6066 - $1.2966

Stock Levels
1900 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.197 in
  • Maximum Compatible Cable Diameter
    0.197 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.22 in