Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | View | |
---|---|---|---|---|
CG-PG9-1-BK | $1.7385 - $3.0972 | 1200 In stock |
PG 9
|
|
$1.2884 - $2.3858 | 250 In stock |
PG 9
|
||
$1.2824 - $2.3858 | Request the lead time here |
PG 7
|
||
$1.3415 - $2.6967 | Request the lead time here |
M16
|
||
$1.7301 - $3.2117 | 800 In stock |
3/8 in
|
||
$2.4362 - $4.5191 | 3700 In stock |
1/2 in
|
||
$3.4272 - $6.3774 | 6950 In stock |
3/4 in
|
||
$1.6937 - $3.4047 | Request the lead time here |
M20
|
||
CG-PG16-1-BK | $1.8044 - $3.3492 | 1250 In stock |
PG 16
|
|
$7.3293 - $13.6262 | 75 In stock |
PG 29
|
||
CG-M25-1-BK | $2.5167 - $5.0598 | Request the lead time here |
M25
|
|
$22.4006 - $41.6124 | 10 In stock |
PG 36
|
||
$2.1473 - $3.9917 | 100 In stock |
PG 11
|
||
$2.2092 - $4.0835 | 79500 In stock |
1/2 in
|
||
$5.5127 - $10.2312 | 2550 In stock |
1.000 in
|
||
$11.189 - $22.4952 | 60 In stock |
M40
|
||
$6.0906 - $11.3324 | 25 In stock |
1.000 in
|
||
$1.7301 - $3.2117 | 2300 In stock |
3/8 in
|
||
$1.629 - $3.0282 | 1400 In stock |
PG 13.5
|
||
$17.3837 - $32.2761 | 470 In stock |
PG 36
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue