Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | Mounting Method | View | |
|---|---|---|---|---|---|---|
| $10.9352 - $19.0833 | 50 In stock |
1.055 in
26.8 mm
|
1.055 in
26.8 mm
|
Adhesive
|
||
| $7.0148 - $7.9643 | Request the lead time here |
0.705 in
17.9 mm
|
0.705 in
17.9 mm
|
Adhesive
|
||
| $3.4917 - $3.9821 | 1232 In stock |
0.413 in
10.5 mm
|
0.413 in
10.5 mm
|
Screw
|
||
| $5.2685 - $6.0035 | 448 In stock |
0.413 in
10.5 mm
|
0.413 in
10.5 mm
|
Adhesive
|
||
| $4.2269 - $4.7478 | 560 In stock |
0.705 in
17.9 mm
|
0.705 in
17.9 mm
|
Screw
|
||
| $6.8001 - $11.7314 | 150 In stock |
1.055 in
26.8 mm
|
1.055 in
26.8 mm
|
Screw
|
||
| $3.8595 - $7.6271 | 420 In stock |
0.535 in
13.6 mm
|
0.535 in
13.6 mm
|
Screw
|
||
| $13.9673 - $34.7958 | 500 In stock |
1.429 in
36.3 mm
|
1.429 in
36.3 mm
|
Adhesive
|
||
| $9.4958 - $16.449 | 210 In stock |
0.882 in
22.4 mm
|
0.882 in
22.4 mm
|
Adhesive
|
||
| $11.1806 - $19.3893 | Request the lead time here |
1.78 in
45.2 mm
|
1.78 in
45.2 mm
|
Screw
|
||
| $14.3658 - $24.9333 | 32 In stock |
1.78 in
45.2 mm
|
1.78 in
45.2 mm
|
Adhesive
|
||
| $6.0035 - $10.353 | 1190 In stock |
0.882 in
22.4 mm
|
0.882 in
22.4 mm
|
Screw
|
||
| $8.7912 - $15.2543 | Request the lead time here |
1.429 in
36.3 mm
|
1.429 in
36.3 mm
|
Screw
|
||
| $6.1568 - $12.099 | 70 In stock |
0.535 in
13.6 mm
|
0.535 in
13.6 mm
|
Adhesive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue