Menu Search

Cable Clamps - Adhesive Mount, D Style, Locking

In stock

D-style Adhesive Mount Locking Cable Clamps with an acrylic adhesive base mount and remove quickly and easily. It securely gathers, routes, and locks cables and wires. The top of the clamps presses under the lid to lock the cables in place and can be easily reopened for re-routing. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.3674 - $0.7373 13900 In stock
$0.3209 - $0.6047 7000 In stock
Cable Clamps - Adhesive Mount, D Style - Maximum Compatible Cable Diameter - 5.6 mm | 0.219 in

KKDL-8-RT

Price Range
$0.7373 - $0.3674

Stock Levels
13900 In stock
Attributes
  • Overall Height
    0.429 in
  • Colour
    Grey
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Material Flammability Standard
    UL94 V-0
Cable Clamps - Adhesive Mount, D Style - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in

KKDL-4-RT

Price Range
$0.6047 - $0.3209

Stock Levels
7000 In stock
Attributes
  • Overall Height
    0.28 in
  • Colour
    Grey
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Material Flammability Standard
    UL94 V-0