Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Tensile Strength | Colour | Overall Length | Material | Type | Minimum Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.122 - $1.448 | 207 In stock |
|
White
|
3.543 in
90.0 mm
|
PP
|
UnoLock
|
2248.715 lbf
1020 kg-f
|
||
| $1.041 - $1.281 | Request the lead time here |
|
Yellow
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.041 - $1.281 | Request the lead time here |
|
White
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| 1222243 | $1.158 - $1.559 | 50 In stock |
|
Red
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
|
| $1.122 - $1.448 | Request the lead time here |
|
Orange
|
3.543 in
90.0 mm
|
PP
|
UnoLock
|
2248.715 lbf
1020 kg-f
|
||
| $1.041 - $1.281 | Request the lead time here |
|
Blue
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.158 - $1.559 | Request the lead time here |
|
Yellow
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| 1222577 | $1.122 - $1.448 | Request the lead time here |
|
Blue
|
3.543 in
90.0 mm
|
PP
|
UnoLock
|
2248.715 lbf
1020 kg-f
|
|
| $1.122 - $1.448 | Request the lead time here |
|
Yellow
|
3.543 in
90.0 mm
|
PP
|
UnoLock
|
2248.715 lbf
1020 kg-f
|
||
| $1.158 - $1.559 | Request the lead time here |
|
Blue
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.133 - $1.70 | Request the lead time here |
|
White
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.133 - $1.70 | Request the lead time here |
|
Orange
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.133 - $1.70 | Request the lead time here |
|
Red
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.158 - $1.559 | 585 In stock |
|
Green
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.133 - $1.70 | Request the lead time here |
|
Yellow
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.133 - $1.70 | Request the lead time here |
|
Blue
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.041 - $1.281 | Request the lead time here |
|
Green
|
3.465 in
88.0 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f
|
||
| $1.158 - $1.559 | Request the lead time here |
|
White
|
3.559 in
90.4 mm
|
Steel
|
HanaLock
|
2976.241 lbf
1350 kg-f