Quantity | Unit price |
---|---|
200 - 399 | $1.559 |
400 - 999 | $1.448 |
1000 - 1999 | $1.448 |
2000 + | $1.158 |
Classification | High-Security Seal |
---|---|
Seal Type | Bolt Seal |
Type | HanaLock |
Removability | Cutting tool required |
Locking Mechanism | C Clip & Metal Insert |
Special Features (All) | Seal will continue to function and secure the latch even when plastic cover is broken, CTPAT Compliant |
Colour | Yellow |
Material | Steel |
Barrel Material | ABS |
Pin Material | High Strength Steel |
Insert Material | High Strength Steel |
Body Diameter | 12.6 mm |
Body Diameter | 0.496 in |
Head Diameter | 0.945 in |
Head Diameter | 24.0 mm |
Pin Length | 3.091 in |
Pin Length | 78.5 mm |
Usable Length | 1.567 in |
Usable Length | 39.8 mm |
Overall Length | 90.4 mm |
Overall Length | 3.559 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue