Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$30.3162 - $50.651 Request the lead time here
300
33.000 in
22.000 in
$1.6302 - $4.0812 540 In stock
300
6.500 in
2.000 in
$36.8456 - $61.2152 Request the lead time here
300
45.250 in
32.000 in
$2.262 - $5.6435 78 In stock
300
8.250 in
3.000 in
$1.7213 - $4.2911 105 In stock
300
7.500 in
2-1/2 in
$5.1539 - $11.4503 51 In stock
300
12.500 in
6.000 in
$24.4863 - $40.9502 24 In stock
600
29.250 in
18.000 in
$42.4427 - $70.893 Request the lead time here
300
46.000 in
38.000 in
$25.4189 - $42.3024 Request the lead time here
900
31.000 in
18.000 in
$48.5057 - $57.0407 Request the lead time here
600
52.000 in
40.000 in
$52.2368 - $61.5648 Request the lead time here
400
56.750 in
46.000 in
$56.901 - $94.7261 Request the lead time here
900
57.500 in
36.000 in
$4.5939 - $10.191 Request the lead time here
900
11.500 in
4.000 in
$0.2847 - $0.6017 Request the lead time here
6
2.953 in
DN 10
$43.3751 - $72.1988 Request the lead time here
400
50.000 in
36.000 in
$42.909 - $71.6624 4 In stock
600
44.500 in
30.000 in
$51.071 - $60.0257 Request the lead time here
400
54.500 in
44.000 in
$10.8905 - $18.1199 1 In stock
900
24.000 in
12.000 in
$53.1698 - $62.6144 Request the lead time here
600
57.250 in
44.000 in
$10.5405 - $17.5602 53 In stock
600
22.000 in
12.000 in
  • of 24
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 743 mm | 29.250 in ; HDPE

RFL300-22A

Price Range
$50.651 - $30.3162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    33.000 in
Bolt Hole Flange Protector - 2.000 in inch pipe size Bolt Circle Diameter 127 mm | 5.000 in ; HDPE

RFL300-2A

Price Range
$4.0812 - $1.6302

Stock Levels
540 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1054.1 mm | 41.500 in ; HDPE

RFL300-32A

Price Range
$61.2152 - $36.8456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    45.250 in
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 168.3 mm | 6.625 in ; HDPE

RFL300-3A

Price Range
$5.6435 - $2.262

Stock Levels
78 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
Bolt Hole Flange Protector - 2-1/2 in inch pipe size Bolt Circle Diameter 149.2 mm | 5.875 in ; HDPE

RFL300-2-1/2A

Price Range
$4.2911 - $1.7213

Stock Levels
105 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 269.9 mm | 10.625 in ; HDPE

RFL300-6A

Price Range
$11.4503 - $5.1539

Stock Levels
51 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    12.500 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 654.1 mm | 25.750 in ; HDPE

RFL600-18A

Price Range
$40.9502 - $24.4863

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    29.250 in
Bolt Hole Flange Protector - 38.000 in inch pipe size Bolt Circle Diameter 1092.2 mm | 43.000 in ; HDPE

RFL300-38A

Price Range
$70.893 - $42.4427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    38.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; HDPE

RFL900-18A

Price Range
$42.3024 - $25.4189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    31.000 in
Bolt Hole Flange Protector - 40.000 in inch pipe size Bolt Circle Diameter 1212.9 mm | 47.750 in ; HDPE

RFL600-40A

Price Range
$57.0407 - $48.5057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    40.000 in
  • Outside Diameter
    52.000 in
Bolt Hole Flange Protector - 46.000 in inch pipe size Bolt Circle Diameter 1339.9 mm | 52.750 in ; HDPE

RFL400-46A

Price Range
$61.5648 - $52.2368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    46.000 in
  • Outside Diameter
    56.750 in
Bolt Hole Flange Protector - 36.000 in inch pipe size Bolt Circle Diameter 1289.1 mm | 50.750 in ; HDPE

RFL900-36A

Price Range
$94.7261 - $56.901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    36.000 in
  • Outside Diameter
    57.500 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; HDPE

RFL900-4A

Price Range
$10.191 - $4.5939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    11.500 in
Bolt Hole Flange Protector - DN 10 inch pipe size Bolt Circle Diameter 50.0 mm | 1.969 in ; Corrugated PP

PCL6DN10A

Price Range
$0.6017 - $0.2847

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 10
  • Outside Diameter
    2.953 in
Bolt Hole Flange Protector - 36.000 in inch pipe size Bolt Circle Diameter 1168.4 mm | 46.000 in ; HDPE

RFL400-36A

Price Range
$72.1988 - $43.3751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    36.000 in
  • Outside Diameter
    50.000 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 1022.4 mm | 40.250 in ; HDPE

RFL600-30A

Price Range
$71.6624 - $42.909

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    44.500 in
Bolt Hole Flange Protector - 44.000 in inch pipe size Bolt Circle Diameter 1282.7 mm | 50.500 in ; HDPE

RFL400-44A

Price Range
$60.0257 - $51.071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    44.000 in
  • Outside Diameter
    54.500 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 533.4 mm | 21.000 in ; HDPE

RFL900-12A

Price Range
$18.1199 - $10.8905

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    24.000 in
Bolt Hole Flange Protector - 44.000 in inch pipe size Bolt Circle Diameter 1333.5 mm | 52.500 in ; HDPE

RFL600-44A

Price Range
$62.6144 - $53.1698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    44.000 in
  • Outside Diameter
    57.250 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 489 mm | 19.250 in ; HDPE

RFL600-12A

Price Range
$17.5602 - $10.5405

Stock Levels
53 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    22.000 in