Quantity | Unit price |
---|---|
1 - 4 | $59.6058 |
5 - 9 | $49.6601 |
10 - 49 | $39.7373 |
50 - 99 | $38.9424 |
100 - 249 | $37.6937 |
250 + | $35.8769 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 32 |
Outside Diameter | 1149.4 mm |
Outside Diameter | 45.250 in |
Bolt Circle Diameter | 1054.1 mm |
Bolt Circle Diameter | 41.500 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue