Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$2.5653 - $6.0401 122 In stock
900
11.500 in
4.000 in
$9.7947 - $38.0349 Request the lead time here
1500
23.000 in
10.000 in
$17.1168 - $30.2228 Request the lead time here
1500
36.000 in
18.000 in
$9.8645 - $17.397 11 In stock
150
27.500 in
20.000 in
$16.4175 - $43.4921 Request the lead time here
150
34.250 in
26.000 in
$21.6411 - $38.2214 Request the lead time here
150
38.750 in
30.000 in
$21.6411 - $38.2214 Request the lead time here
150
46.000 in
36.000 in
$1.9614 - $4.5939 Request the lead time here
150
11.000 in
6.000 in
$7.2059 - $12.6861 Request the lead time here
300
23.000 in
14.000 in
$16.1843 - $28.5671 20 In stock
300
30.500 in
20.000 in
$2.7053 - $6.3899 Request the lead time here
2500
14.000 in
4.000 in
$0.6507 - $1.7258 25 In stock
600
3.750 in
1/2 in
$5.5737 - $9.8645 7 In stock
300
20.500 in
12.000 in
$0.7067 - $1.8752 50 In stock
600
4.875 in
1.000 in
$17.4435 - $30.8058 Request the lead time here
300
36.000 in
24.000 in
$0.7067 - $1.8752 31 In stock
600
4.625 in
3/4 in
$24.2529 - $42.6758 Request the lead time here
300
47.500 in
34.000 in
$2.2107 - $5.2004 Request the lead time here
300
12.500 in
6.000 in
$8.1155 - $14.2952 Request the lead time here
600
23.750 in
14.000 in
$16.4175 - $43.4921 Request the lead time here
600
34.250 in
22.000 in
  • of 24
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; PP

PCF900-4A

Price Range
$6.0401 - $2.5653

Stock Levels
122 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    11.500 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 482.6 mm | 19.000 in ; Pressboard

PRB1500-10A

Price Range
$38.0349 - $9.7947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    23.000 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 774.7 mm | 30.500 in ; Pressboard

PRB1500-18A

Price Range
$30.2228 - $17.1168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    36.000 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 635 mm | 25.000 in ; Pressboard

PRB150-20A

Price Range
$17.397 - $9.8645

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    27.500 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 806.5 mm | 31.750 in ; Pressboard

PRB150-26A

Price Range
$43.4921 - $16.4175

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    34.250 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 914.4 mm | 36.000 in ; Pressboard

PRB150-30A

Price Range
$38.2214 - $21.6411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    38.750 in
Bolt Hole Flange Protector - 36.000 in inch pipe size Bolt Circle Diameter 1085.9 mm | 42.750 in ; Pressboard

PRB150-36A

Price Range
$38.2214 - $21.6411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    36.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 241.3 mm | 9.500 in ; Pressboard

PRB150-6A

Price Range
$4.5939 - $1.9614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 514.4 mm | 20.250 in ; Pressboard

PRB300-14A

Price Range
$12.6861 - $7.2059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    23.000 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; Pressboard

PRB300-20A

Price Range
$28.5671 - $16.1843

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    30.500 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 273.1 mm | 10.750 in ; Pressboard

PRB2500-4A

Price Range
$6.3899 - $2.7053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    14.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 66.7 mm | 2.625 in ; Pressboard

PRB300-1/2A

Price Range
$1.7258 - $0.6507

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 450.9 mm | 17.750 in ; Pressboard

PRB300-12A

Price Range
$9.8645 - $5.5737

Stock Levels
7 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    20.500 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; Pressboard

PRB300-1A

Price Range
$1.8752 - $0.7067

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
Bolt Hole Flange Protector - 24.000 in inch pipe size Bolt Circle Diameter 812.8 mm | 32.000 in ; Pressboard

PRB300-24A

Price Range
$30.8058 - $17.4435

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Outside Diameter
    36.000 in
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; Pressboard

PRB300-3/4A

Price Range
$1.8752 - $0.7067

Stock Levels
31 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Class Pressure Rating
    600
  • Class Pressure Rating
    400
Bolt Hole Flange Protector - 34.000 in inch pipe size Bolt Circle Diameter 1104.9 mm | 43.500 in ; Pressboard

PRB300-34A

Price Range
$42.6758 - $24.2529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    34.000 in
  • Outside Diameter
    47.500 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 269.9 mm | 10.625 in ; Pressboard

PRB300-6A

Price Range
$5.2004 - $2.2107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    12.500 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 527.1 mm | 20.750 in ; Pressboard

PRB600-14A

Price Range
$14.2952 - $8.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    23.750 in
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 777.9 mm | 30.625 in ; Pressboard

PRB600-22A

Price Range
$43.4921 - $16.4175

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    34.250 in