Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$2.216 - $5.5757 359 In stock
150
10.000 in
5.000 in
$15.4883 - $25.8017 Request the lead time here
2500
26.500 in
10.000 in
$1.6098 - $4.0065 40 In stock
2500
6.250 in
1.000 in
$2.4114 - $5.3823 16 In stock
300
11.000 in
5.000 in
$3.8232 - $8.4962 14 In stock
600
14.000 in
6.000 in
$1.8162 - $4.5377 2 In stock
1500
7.000 in
1-1/2 in
$11.6651 - $19.454 18 In stock
900
27.750 in
16.000 in
$28.0874 - $46.8002 Request the lead time here
1500
46.000 in
24.000 in
$0.7127 - $1.7862 5 In stock
150
3.500 in
1/2 in
$5.0397 - $11.1752 7 In stock
150
19.000 in
12.000 in
$0.8321 - $2.0808 75 In stock
150
4.250 in
1.000 in
$42.6849 - $71.1537 Request the lead time here
150
48.750 in
38.000 in
$54.4368 - $60.4854 Request the lead time here
150
55.250 in
44.000 in
$2.9543 - $7.3617 135 In stock
150
10.000 in
5.000 in
$12.5774 - $20.9745 165 In stock
2500
26.500 in
10.000 in
$1.662 - $4.1516 85 In stock
2500
6.250 in
1.000 in
$4.8878 - $10.8615 Request the lead time here
2500
12.000 in
3.000 in
$9.6449 - $16.0748 Request the lead time here
2500
21.750 in
8.000 in
$10.3401 - $17.2332 28 In stock
300
20.500 in
12.000 in
$1.2035 - $3.0171 67 In stock
600
4.875 in
1.000 in
  • of 24
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; PP

PCF150-5A

Price Range
$5.5757 - $2.216

Stock Levels
359 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; PP

PCF2500-10A

Price Range
$25.8017 - $15.4883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    26.500 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 108 mm | 4.250 in ; PP

PCF2500-1A

Price Range
$4.0065 - $1.6098

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    6.250 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; PP

PCF300-5A

Price Range
$5.3823 - $2.4114

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 292.1 mm | 11.500 in ; PP

PCF600-6A

Price Range
$8.4962 - $3.8232

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    14.000 in
Bolt Hole Flange Protector - 1-1/2 in inch pipe size Bolt Circle Diameter 123.8 mm | 4.875 in ; PP

PCF900-1-1/2A

Price Range
$4.5377 - $1.8162

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    1500
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
Bolt Hole Flange Protector - 16.000 in inch pipe size Bolt Circle Diameter 616 mm | 24.250 in ; PP

PCF900-16A

Price Range
$19.454 - $11.6651

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    16.000 in
  • Outside Diameter
    27.750 in
Bolt Hole Flange Protector - 24.000 in inch pipe size Bolt Circle Diameter 990.6 mm | 39.000 in ; Pressboard

PRB1500-24A

Price Range
$46.8002 - $28.0874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 60.3 mm | 2.375 in ; Pressboard

PRB150-1/2A

Price Range
$1.7862 - $0.7127

Stock Levels
5 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Outside Diameter
    3.500 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 431.8 mm | 17.000 in ; Pressboard

PRB150-12A

Price Range
$11.1752 - $5.0397

Stock Levels
7 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    19.000 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 79.4 mm | 3.125 in ; Pressboard

PRB150-1A

Price Range
$2.0808 - $0.8321

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    4.250 in
Bolt Hole Flange Protector - 38.000 in inch pipe size Bolt Circle Diameter 1149.4 mm | 45.250 in ; HDPE

RFL150-38A

Price Range
$71.1537 - $42.6849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    38.000 in
  • Outside Diameter
    48.750 in
Bolt Hole Flange Protector - 44.000 in inch pipe size Bolt Circle Diameter 1314.5 mm | 51.750 in ; HDPE

RFL150-44A

Price Range
$60.4854 - $54.4368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    44.000 in
  • Outside Diameter
    55.250 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; HDPE

RFL150-5A

Price Range
$7.3617 - $2.9543

Stock Levels
135 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; HDPE

RFL2500-10A

Price Range
$20.9745 - $12.5774

Stock Levels
165 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    26.500 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 108 mm | 4.250 in ; HDPE

RFL2500-1A

Price Range
$4.1516 - $1.662

Stock Levels
85 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    6.250 in
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 228.6 mm | 9.000 in ; HDPE

RFL2500-3A

Price Range
$10.8615 - $4.8878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Outside Diameter
    12.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 438.2 mm | 17.250 in ; HDPE

RFL2500-8A

Price Range
$16.0748 - $9.6449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    21.750 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 450.9 mm | 17.750 in ; HDPE

RFL300-12A

Price Range
$17.2332 - $10.3401

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    20.500 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; HDPE

RFL300-1A

Price Range
$3.0171 - $1.2035

Stock Levels
67 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Class Pressure Rating
    600
  • Class Pressure Rating
    300