Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3182 - $0.3821 | 3000 In stock |
|
Grey
|
Nylon 6/6
|
|
|
|
||
| $0.2876 - $0.345 | 11000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.2991 - $0.4392 | 43000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.5184 - $0.6221 | 1000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.2936 - $0.3521 | 1000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.305 - $0.4587 | 6000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.2057 - $1.3293 | 5000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.9072 - $5.8535 | 18975 In stock |
|
Black
|
TPE
|
|
|
|
||
| 551846 | $0.8507 - $1.1994 | 390 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
|
| $1.603 - $3.8044 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.4385 - $2.8454 | 12841 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.5855 - $3.8013 | 3000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.9141 - $5.9234 | 2611 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.7015 - $1.8655 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.4572 - $2.9618 | 4583 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15168B | $0.9072 - $5.8535 | 3866 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.9485 - $3.673 | 12800 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.1857 - $1.2014 | 24803 In stock |
|
Black
|
PVC
|
|
|
|
||
| 10705B | $0.4175 - $2.682 | 454 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.8162 - $5.2937 | 7484 In stock |
|
Black
|
PVC