Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1302 - $0.842 | 8526 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1805 - $1.166 | 5519 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1581 - $1.0215 | 20268 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.4128 - $2.6585 | 4268 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.497 - $3.2184 | 3776 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2424 - $1.5626 | 10000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.5411 - $3.4982 | 2000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.273 - $1.7726 | 4800 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1904 - $1.2315 | 4780 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8162 - $5.2937 | 7484 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.7673 - $4.9674 | 8038 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.7015 - $1.8655 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $2.265 - $5.251 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.1857 - $1.2014 | 24803 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.9018 - $2.399 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2057 - $1.3293 | 5000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.3264 - $2.1153 | 6870 In stock |
|
Black
|
PVC
|
|
|
|
||
| 11152B | $0.4128 - $2.6585 | 5998 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.5574 - $3.6147 | 5945 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1983 - $1.2828 | 17355 In stock |
|
Black
|
TPE