Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Size | Class Pressure Rating | Outside Diameter | View | |
|---|---|---|---|---|---|---|
| $29.1501 - $36.4259 | 5 In stock |
18 in
457.2 mm
|
150
|
25.000 in
635 mm
|
||
| $1.2711 - $3.3582 | Request the lead time here |
0.752 in
19.1 mm
|
150
|
3.875 in
98.4 mm
|
||
| $75.557 - $94.4696 | Request the lead time here |
30 in
762 mm
|
150
|
38.750 in
984.3 mm
|
||
| $4.3608 - $11.5436 | 25 In stock |
5 in
127.0 mm
|
150
|
10.000 in
254 mm
|
||
| $1.607 - $4.2677 | Request the lead time here |
1.5 in
38.1 mm
|
150
|
5.000 in
127 mm
|
||
| $13.9221 - $36.8691 | Request the lead time here |
12 in
304.8 mm
|
150
|
19.000 in
482.6 mm
|
||
| $5.2239 - $13.829 | 11 In stock |
6 in
152.4 mm
|
150
|
11.000 in
279.4 mm
|
||
| $2.2785 - $6.0401 | 35 In stock |
2.5 in
63.5 mm
|
150
|
7.000 in
177.8 mm
|
||
| $1.446 - $3.8246 | 30 In stock |
1.252 in
31.8 mm
|
150
|
4.625 in
117.5 mm
|
||
| $2.5421 - $6.7397 | 90 In stock |
3 in
76.2 mm
|
150
|
7.500 in
190.5 mm
|
||
| $3.5445 - $9.3981 | Request the lead time here |
4 in
101.6 mm
|
150
|
9.000 in
228.6 mm
|
||
| $81.6201 - $102.0483 | 16 In stock |
36 in
914.4 mm
|
150
|
46.000 in
1168.4 mm
|
||
| $7.4394 - $19.6823 | Request the lead time here |
8 in
203.2 mm
|
150
|
13.500 in
342.9 mm
|
||
| PG150-16A | $21.0348 - $43.3286 | Request the lead time here |
16 in
406.4 mm
|
150
|
23.500 in
596.9 mm
|
|
| $1.2059 - $3.1952 | Request the lead time here |
0.5 in
12.7 mm
|
150
|
3.500 in
88.9 mm
|
||
| $38.2449 - $47.6661 | Request the lead time here |
20 in
508 mm
|
150
|
27.500 in
698.5 mm
|
||
| $1.2872 - $3.405 | 38 In stock |
1 in
25.4 mm
|
150
|
4.250 in
108 mm
|
||
| $10.331 - $27.308 | Request the lead time here |
10 in
254 mm
|
150
|
16.000 in
406.4 mm
|
||
| $2.141 - $5.6669 | Request the lead time here |
2 in
50.8 mm
|
150
|
6.000 in
152.4 mm
|
||
| $2.9618 - $7.8123 | Request the lead time here |
3.5 in
88.9 mm
|
150
|
8.500 in
215.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue