For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(26 products)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.
Screw mounted design. The range includes options with a non-corrosive rubber handle.
The Quarter Turn lock range is supplied with a range of accessories including dust caps. These are supplied to prevent dust particles from clogging up a lock. They are suitable for all locks with a 20.2 x 22.2 fixing hole
"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.
The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.
They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards
These LED Spacers are designed to fit a standard T-1 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.
These LED Spacers come in 2 styles to fit either T-1 or T-1 3/4 LED's. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.
These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.
These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.
These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.
Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
Plastic Locks with Finger Grips allow the user to pull the door open with ease. This product has a snap in style and has two locking options; either with a 5mm double bit or with a Euro Key (5333)
This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks
Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks
IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product
Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.
The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.
The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue