For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(46 products)
Flat Cable Clamp have an adhesive mount, it is quick and easy to install in a tight space application due to its low profile. It is made of durable and lightweight materials.
Ideal to secure flat cables, wires, and cords. It is commonly used in a range of applications, including computer and electronic equipment, automotive and aerospace industries, and other industrial settings.
Flat cable clamp has a low profile design with an adhesive base making it easy and quick to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place by serrated grips on both sides, and prevent them from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For flat or ribbon cables Flat Cable Clamps are ideal and the adhesive mount clamps offer a secure fastening with a simple installation thanks to the adhesive base. These clamps are hinged for quick access, offer tension for added cable stability and are perfect for even flatter cables
Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.
The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.
With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Snap in, Hinged, No Tension Flat Cable Clamps are easy to install due to their push in application feature. The hinge and no tensions aspects ensure the cables will sit tidily without being strained by the clamp
Snap-in Flat cable clamps have a hinged design to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat clamps have a hinged design to hold flat cables and wires in place securely. It offers stability and security for your applications. The low profile allows the clamp to sit flush against the surface it is being attached to, minimizing its visual impact and preventing it from getting in the way. Useful for applications where aesthetics and space are of importance.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The clamp's small size enables use in confined locations where larger clamps might not be practical. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.
The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.
It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.
Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.
The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue