Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.5094 - $4.6228 | 37 In stock |
2.898 in
73.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $1.5513 - $2.8578 | 103 In stock |
2.299 in
58.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3043 - $0.5606 | 9 In stock |
0.571 in
14.5 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.7689 - $1.4163 | 3193 In stock |
1.315 in
33.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2801 - $0.516 | 1618 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
|
7⁄16 in x 20
|
||
| $0.2704 - $0.4983 | 17 In stock |
0.701 in
17.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.197 - $0.7527 | 10068 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
|
1/2 in x 20
|
||
| $0.0844 - $0.1555 | 88017 In stock |
0.728 in
18.5 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1283 - $0.2363 | 31115 In stock |
1.26 in
32.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3559 - $0.6557 | 8254 In stock |
1.102 in
28.0 mm
|
Red
|
|
LDPE
|
|
7/8 in x 14
|
||
| $1.1133 - $2.0508 | 1617 In stock |
1.547 in
39.3 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1895 - $0.349 | 19 In stock |
0.583 in
14.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2793 - $0.5145 | 67294 In stock |
0.827 in
21.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.4611 - $1.7619 | 19 In stock |
1.311 in
33.3 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3611 - $0.6651 | 11580 In stock |
0.819 in
20.8 mm
|
Red
|
|
LDPE
|
|
5/8 in x 18
|
||
| $0.2455 - $0.4522 | 1737 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1355 - $0.2496 | 31983 In stock |
1.051 in
26.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2295 - $0.4228 | 29518 In stock |
0.539 in
13.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3303 - $0.6085 | 4113 In stock |
0.949 in
24.1 mm
|
Red
|
|
LDPE
|
|
3/4 in x 16
|
||
| 10668 | $0.3989 - $0.7348 | 8 In stock |
0.89 in
22.6 mm
|
Red
|
|
LDPE - PIR