Menu Search

Threaded Plug UNF 7⁄16 in x 20 LDPE Red

This threaded plug is made of red LDPE and is suited to fit UNF/JC thread standard. The design has a knurled head for easy application and removal by providing a rim that can be gripped.
Item code:

110178

2918 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
650 - 6499 $0.501
6500 - 32499 $0.2863
32500 + $0.272
Standard pack: 6500

Order in multiple of 650

Total price

$325.65

650 x $0.501

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard (All) UNF
Compatible Thread Sizes (All) 7⁄16 in x 20
Threaded Length 14.1 mm
Overall Diameter 17.2 mm
Overall Height 20.5 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us