Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Special Offer Compatible Thread Sizes (All) View
$1.2552 - $1.3908 10 In stock
47.8 mm
Yellow
PP
$0.0948 - $0.1746 3000 In stock
20.6 mm
Blue
HDPE
5/8-18
$0.158 - $0.1751 Request the lead time here
17.3 mm
Blue
HDPE
1/2-20
$0.146 - $0.2688 Request the lead time here
33.3 mm
Blue
HDPE
1-1/16-14
$0.17 - $0.1884 3000 In stock
19.1 mm
Blue
HDPE
9/16-18
$0.1143 - $0.2106 Request the lead time here
23.9 mm
Blue
HDPE
3/4-16
$0.1162 - $0.2142 Request the lead time here
26.9 mm
Blue
HDPE
7/8-14
$0.1532 - $0.2822 Request the lead time here
30 mm
Blue
HDPE
1-14
$0.3549 - $0.3932 Request the lead time here
15.7 mm
Blue
HDPE
7/16-20
$0.1654 - $0.3046 30952 In stock
Red
LDPE
$0.167 - $0.3077 28834 In stock
Red
LDPE
$0.1756 - $0.3235 15600 In stock
Red
LDPE
$0.3034 - $0.559 33988 In stock
Red
LDPE
PD120 $0.346 - $0.6374 15619 In stock
Red
LDPE
PD100 $0.3221 - $0.5935 7225 In stock
Red
LDPE
PD060 $0.1806 - $0.3329 47385 In stock
Red
LDPE
$0.537 - $0.9892 6497 In stock
27.0 mm
Red
LDPE - PIR
$0.2167 - $0.24 45067 In stock
36.8 mm
Red
LDPE - PIR
$0.36 - $0.6634 585 In stock
20.4 mm
Red
LDPE
9⁄16 in x 18
$0.4415 - $0.8133 2838 In stock
28.8 mm
Red
LDPE - PIR
  • of 5
UNF Threads Threaded Protection Plug UNF Threads

BL13A

Price Range
$1.3908 - $1.2552

Stock Levels
10 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    47.8 mm
  • Material
    PP
  • Colour
    Yellow
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 5/8-18 Fully Threaded

B6A

Price Range
$0.1746 - $0.0948

Stock Levels
3000 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/8-18
  • Overall Diameter
    20.6 mm
  • Overall Height
    15.7 mm
  • Material
    HDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1/2-20 Fully Threaded

B4A

Price Range
$0.1751 - $0.158

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2-20
  • Overall Diameter
    17.3 mm
  • Overall Height
    16 mm
  • Material
    HDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-1/16-14 Fully Threaded

B10A

Price Range
$0.2688 - $0.146

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-1/16-14
  • Overall Diameter
    33.3 mm
  • Overall Height
    25 mm
  • Material
    HDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 9/16-18 Fully Threaded

B5A

Price Range
$0.1884 - $0.17

Stock Levels
3000 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9/16-18
  • Overall Diameter
    19.1 mm
  • Overall Height
    16.6 mm
  • Material
    HDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 3/4-16 Fully Threaded

B7A

Price Range
$0.2106 - $0.1143

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4-16
  • Overall Diameter
    23.9 mm
  • Overall Height
    18.3 mm
  • Material
    HDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 7/8-14 Fully Threaded

B8A

Price Range
$0.2142 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/8-14
  • Overall Diameter
    26.9 mm
  • Overall Height
    21.1 mm
  • Material
    HDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-14 Fully Threaded

B9A

Price Range
$0.2822 - $0.1532

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-14
  • Overall Diameter
    30 mm
  • Overall Height
    19.6 mm
  • Material
    HDPE
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 7/16-20 Fully Threaded

B3A

Price Range
$0.3932 - $0.3549

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/16-20
  • Overall Diameter
    15.7 mm
  • Overall Height
    14.5 mm
  • Material
    HDPE
JIC Threads Threaded Protection Plug: JIC Threads

PD065

Price Range
$0.3046 - $0.1654

Stock Levels
30952 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD040

Price Range
$0.3077 - $0.167

Stock Levels
28834 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD050

Price Range
$0.3235 - $0.1756

Stock Levels
15600 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD080

Price Range
$0.559 - $0.3034

Stock Levels
33988 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD120

Price Range
$0.6374 - $0.346

Stock Levels
15619 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD100

Price Range
$0.5935 - $0.3221

Stock Levels
7225 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD060

Price Range
$0.3329 - $0.1806

Stock Levels
47385 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10575

Price Range
$0.9892 - $0.537

Stock Levels
6497 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    27.0 mm
  • Overall Height
    18.7 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

11506

Price Range
$0.24 - $0.2167

Stock Levels
45067 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    36.8 mm
  • Overall Height
    18.3 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 9⁄16 in x 18 Threaded Fitting Plugs

110180

Price Range
$0.6634 - $0.36

Stock Levels
585 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9⁄16 in x 18
  • Overall Diameter
    20.4 mm
  • Overall Height
    19.0 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads

10326

Price Range
$0.8133 - $0.4415

Stock Levels
2838 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    28.8 mm
  • Overall Height
    18.5 mm
  • Material
    LDPE - PIR
  • Colour
    Red