Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Special Offer Compatible Thread Sizes (All) View
$1.2666 - $2.3333 777 In stock
50.6 mm
Red
LDPE - PIR
$0.1323 - $0.2439 28889 In stock
25.6 mm
Red
LDPE - PIR
$0.4128 - $0.7604 745 In stock
21.7 mm
Red
LDPE
11/16 in x 12
$0.6573 - $1.2103 970 In stock
40.9 mm
Red
LDPE
1- 5/16 in x 12
$0.2272 - $0.4184 Request the lead time here
18.9 mm
Red
LDPE - PIR
$0.318 - $0.5859 Request the lead time here
20.7 mm
Red
LDPE - PIR
Request the lead time here
23.9 mm
Red
19.0 mm
LDPE
3/4
BL14A $1.0704 - $1.1861 Request the lead time here
54 mm
Yellow
PP
Request the lead time here
24.4 mm
Red
15.7 mm
LDPE
1 7/8
Request the lead time here
25.6 mm
Red
15.0 mm
LDPE
5/8
Request the lead time here
20.6 mm
Red
12.7 mm
LDPE
9/16
Request the lead time here
13.5 mm
Red
13.5 mm
LDPE
7/16
$0.1851 - $0.2051 10 In stock
19.1 mm
Yellow
PP
$0.2735 - $0.3031 60 In stock
26.9 mm
Yellow
PP
$0.3311 - $0.3668 1210 In stock
33.3 mm
Yellow
PP
$0.2028 - $0.2247 18 In stock
17.4 mm
Black
PP
1/2-13
$0.2613 - $0.2895 20 In stock
23.9 mm
Yellow
PP
$0.1657 - $0.1836 10 In stock
15.7 mm
Yellow
PP
$0.4935 - $0.5469 20 In stock
38.1 mm
Yellow
PP
$0.1781 - $0.1974 Request the lead time here
28.2 mm
Red
HDPE
  • of 5
UNF Threads Threaded Protection Plug UNF Threads

11752

Price Range
$2.3333 - $1.2666

Stock Levels
777 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    50.6 mm
  • Overall Height
    17.3 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12786

Price Range
$0.2439 - $0.1323

Stock Levels
28889 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    25.6 mm
  • Overall Height
    18.1 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 11/16 in x 12 Threaded Fitting Plugs

110184

Price Range
$0.7604 - $0.4128

Stock Levels
745 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    11/16 in x 12
  • Overall Diameter
    21.7 mm
  • Overall Height
    20.6 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1- 5/16 in x 12 Threaded Fitting Plugs

110186

Price Range
$1.2103 - $0.6573

Stock Levels
970 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1- 5/16 in x 12
  • Overall Diameter
    40.9 mm
  • Overall Height
    29.8 mm
  • Material
    LDPE
UNF/JIC Threaded Protection Plug UNF/JIC

12033

Price Range
$0.4184 - $0.2272

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF/JIC
  • Overall Diameter
    18.9 mm
  • Overall Height
    13.6 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12965

Price Range
$0.5859 - $0.318

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    20.7 mm
  • Overall Height
    14.8 mm
  • Material
    LDPE - PIR
  • Colour
    Red
JIC Threaded Protection Plug JIC Compatible Thread Sizes - 3/4 JIC

PD-80


Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Compatible Thread Sizes (All)
    3/4
  • Threaded Length
    19.0 mm
  • Overall Diameter
    23.9 mm
  • Overall Height
    25.5 mm
UNF Threads Threaded Protection Plug UNF Threads

BL14A

Price Range
$1.1861 - $1.0704

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    54 mm
  • Material
    PP
  • Colour
    Yellow
  • Special Offer
    Clearance
JIC Threaded Protection Plug JIC Compatible Thread Sizes - 1 7/8 JIC

PD-240


Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Compatible Thread Sizes (All)
    1 7/8
  • Threaded Length
    15.7 mm
  • Overall Diameter
    24.4 mm
  • Overall Height
    21.0 mm
JIC Threaded Protection Plug JIC Compatible Thread Sizes - 5/8 JIC

PD-65


Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Compatible Thread Sizes (All)
    5/8
  • Threaded Length
    15.0 mm
  • Overall Diameter
    25.6 mm
  • Overall Height
    20.3 mm
JIC Threaded Protection Plug JIC Compatible Thread Sizes - 9/16 JIC

PD-60


Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Compatible Thread Sizes (All)
    9/16
  • Threaded Length
    12.7 mm
  • Overall Diameter
    20.6 mm
  • Overall Height
    19.0 mm
JIC Threaded Protection Plug JIC Compatible Thread Sizes - 7/16 JIC

PD-40


Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Compatible Thread Sizes (All)
    7/16
  • Threaded Length
    13.5 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    18.3 mm
UNF Threads Threaded Protection Plug UNF Threads

BL5A

Price Range
$0.2051 - $0.1851

Stock Levels
10 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    19.1 mm
  • Material
    PP
  • Colour
    Yellow
UNF Threads Threaded Protection Plug UNF Threads

BL8A

Price Range
$0.3031 - $0.2735

Stock Levels
60 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    26.9 mm
  • Material
    PP
  • Colour
    Yellow
UNF Threads Threaded Protection Plug UNF Threads

BL10A

Price Range
$0.3668 - $0.3311

Stock Levels
1210 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    33.3 mm
  • Material
    PP
  • Colour
    Yellow
Threaded Protection Plug UNC Threads Compatible Thread Sizes - 1/2-13 Threaded Fitting Plugs

BL4A

Price Range
$0.2247 - $0.2028

Stock Levels
18 In stock
Attributes
  • Compatible Thread Standard
    UNC Threads
  • Compatible Thread Sizes (All)
    1/2-13
  • Overall Diameter
    17.4 mm
  • Overall Height
    19.8 mm
  • Material
    PP
UNF Threads Threaded Protection Plug UNF Threads

BL7A

Price Range
$0.2895 - $0.2613

Stock Levels
20 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.9 mm
  • Material
    PP
  • Colour
    Yellow
UNF Threads Threaded Protection Plug UNF Threads

BL3A

Price Range
$0.1836 - $0.1657

Stock Levels
10 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    15.7 mm
  • Material
    PP
  • Colour
    Yellow
UNF Threads Threaded Protection Plug UNF Threads

BL11A

Price Range
$0.5469 - $0.4935

Stock Levels
20 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    38.1 mm
  • Material
    PP
  • Colour
    Yellow
UNF Threads Threaded Protection Plug: UNF Threads

TMO110A

Price Range
$0.1974 - $0.1781

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    28.2 mm
  • Material
    HDPE
  • Colour
    Red