Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE, PE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Special Offer Compatible Thread Sizes (All) Overall Height View
$0.4669 - $0.5174 14076 In stock
37.4 mm
Red
LDPE - PIR
24.5 mm
$0.0899 - $0.1656 27213 In stock
13.3 mm
Red
LDPE - PIR
13.7 mm
$0.1604 - $0.2955 14115 In stock
38.9 mm
Red
LDPE - PIR
21.7 mm
$0.0419 - $0.0771 68613 In stock
14.5 mm
Red
LDPE - PIR
13.5 mm
$0.1007 - $0.1854 17965 In stock
24.9 mm
Red
LDPE - PIR
20.2 mm
$0.1355 - $0.2498 14 In stock
23.3 mm
Red
LDPE - PIR
15.3 mm
$0.0666 - $0.1228 62028 In stock
11.0 mm
Red
LDPE - PIR
8.3 mm
$0.8252 - $1.5202 682 In stock
36.4 mm
Red
LDPE - PIR
22.2 mm
$0.1216 - $0.2241 769 In stock
29.4 mm
Red
LDPE - PIR
19.0 mm
$0.9944 - $1.8318 950 In stock
Red
LDPE
19.05 mm
CD10 $0.1913 - $0.3526 4820 In stock
Red
LDPE
17.27 mm
$0.1812 - $0.3338 6497 In stock
Red
LDPE
11.94 mm
$1.9274 - $3.5504 380 In stock
Red
LDPE
23.88 mm
$0.453 - $0.8346 18413 In stock
Red
LDPE
19.05 mm
$0.6585 - $1.213 850 In stock
Red
LDPE
23.11 mm
$0.2585 - $0.4762 7787 In stock
Red
LDPE
14.38 mm
$0.2009 - $0.37 6929 In stock
Red
LDPE
11.94 mm
$0.179 - $0.3299 13287 In stock
Red
LDPE
11.94 mm
$1.947 - $3.5866 3171 In stock
Red
LDPE
25.4 mm
$0.6355 - $1.171 2506 In stock
Red
LDPE
22.2 mm
  • of 3
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12654

Price Range
$0.5174 - $0.4669

Stock Levels
14076 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    37.4 mm
  • Overall Height
    24.5 mm
  • Special Offer
    Clearance
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12652

Price Range
$0.1656 - $0.0899

Stock Levels
27213 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    13.3 mm
  • Overall Height
    13.7 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10185

Price Range
$0.2955 - $0.1604

Stock Levels
14115 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    38.9 mm
  • Overall Height
    21.7 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10528

Price Range
$0.0771 - $0.0419

Stock Levels
68613 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    14.5 mm
  • Overall Height
    13.5 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

11089

Price Range
$0.1854 - $0.1007

Stock Levels
17965 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    24.9 mm
  • Overall Height
    20.2 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12825

Price Range
$0.2498 - $0.1355

Stock Levels
14 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    23.3 mm
  • Overall Height
    15.3 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10251

Price Range
$0.1228 - $0.0666

Stock Levels
62028 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    11.0 mm
  • Overall Height
    8.3 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10151

Price Range
$1.5202 - $0.8252

Stock Levels
682 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    36.4 mm
  • Overall Height
    22.2 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10685

Price Range
$0.2241 - $0.1216

Stock Levels
769 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    29.4 mm
  • Overall Height
    19.0 mm
JIC Threads Threaded Protection Cap

CD18

Price Range
$1.8318 - $0.9944

Stock Levels
950 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    19.05 mm
JIC Threads Threaded Protection Cap

CD10

Price Range
$0.3526 - $0.1913

Stock Levels
4820 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    17.27 mm
JIC Threads Threaded Protection Cap

CD04

Price Range
$0.3338 - $0.1812

Stock Levels
6497 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    11.94 mm
JIC Threads Threaded Protection Cap

CD22

Price Range
$3.5504 - $1.9274

Stock Levels
380 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    23.88 mm
JIC Threads Threaded Protection Cap

CD12

Price Range
$0.8346 - $0.453

Stock Levels
18413 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    19.05 mm
JIC Threads Threaded Protection Cap

CD20

Price Range
$1.213 - $0.6585

Stock Levels
850 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    23.11 mm
JIC Threads Threaded Protection Cap

CD08

Price Range
$0.4762 - $0.2585

Stock Levels
7787 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    14.38 mm
JIC Threads Threaded Protection Cap

CD05

Price Range
$0.37 - $0.2009

Stock Levels
6929 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    11.94 mm
JIC Threads Threaded Protection Cap

CD03

Price Range
$0.3299 - $0.179

Stock Levels
13287 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    11.94 mm
JIC Threads Threaded Protection Cap

CD24

Price Range
$3.5866 - $1.947

Stock Levels
3171 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    25.4 mm
JIC Threads Threaded Protection Cap

CD16

Price Range
$1.171 - $0.6355

Stock Levels
2506 In stock
Attributes
  • Full Material
    Polyethylene
  • Colour
    Red
  • Overall Height
    22.2 mm