Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Special Offer | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.0241 - $2.2428 | Request the lead time here |
|
Yellow
|
HDPE
|
|
3/4
|
|
||
| $2.0559 - $2.2781 | Request the lead time here |
1.752 in
44.5 mm
|
Yellow
|
HDPE
|
|
1-1/2
|
0.886 in
22.5 mm
|
||
| $2.1148 - $2.3432 | Request the lead time here |
|
Yellow
|
HDPE
|
|
1-5/16
|
|
||
| $0.6609 - $0.7323 | Request the lead time here |
|
Yellow
|
HDPE
|
|
1-1/16
|
|
||
| $1.9461 - $2.1564 | Request the lead time here |
|
Yellow
|
HDPE
|
|
13/16
|
|
||
| $1.7183 - $1.9039 | Request the lead time here |
|
Yellow
|
HDPE
|
|
5/8
|
|
||
| $1.8505 - $2.0504 | Request the lead time here |
|
Yellow
|
HDPE
|
|
1-1/16
|
|
||
| $1.1478 - $1.2717 | 900 In stock |
|
Yellow
|
HDPE
|
|
9/16
|
|
||
| $0.0609 - $0.0675 | Request the lead time here |
|
Yellow
|
HDPE
|
|
1-3/8
|
|
||
| $0.6609 - $0.7323 | Request the lead time here |
|
Yellow
|
HDPE
|
|
13/16
|
|
||
| $0.6609 - $0.7323 | Request the lead time here |
|
Yellow
|
HDPE
|
|
1/2
|
|
||
| $0.6055 - $0.6709 | Request the lead time here |
|
Yellow
|
HDPE
|
|
1-1/16
|
|
||
| $0.5288 - $0.5858 | Request the lead time here |
|
Yellow
|
HDPE
|
|
7/8
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue