Menu Search

JIC Threads Threaded Protection Cap

Protect UN (JIC) threads against mechanical damage and also seal out dirt and moisture. Easy to use knurled grip insures a tight fit. Great for masking or protection during a secondary process, e.g. painting, dipping etc.
Item code:

CD03

13287 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.3299
1000 - 4999 $0.1885
5000 + $0.179
Standard pack: 1000

Order in multiple of 100

Total price

$32.99

100 x $0.3299

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Red
Overall Height 11.94 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us