Menu Search

JIC Threads Threaded Protection Cap

Protect UN (JIC) threads against mechanical damage and also seal out dirt and moisture. Easy to use knurled grip insures a tight fit. Great for masking or protection during a secondary process, e.g. painting, dipping etc.
Item code:

CD16

2506 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $1.171
1000 - 4999 $0.6692
5000 + $0.6355
Standard pack: 1000

Order in multiple of 100

Total price

$117.10

100 x $1.171

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Red
Overall Height 22.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us