Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$37.1207 - $41.131 Request the lead time here
N
Yellow
LDPE
67.0 mm
609.6 mm
$4.0167 - $7.3994 29 In stock
N
Yellow
LDPE
40.0 mm
219.1 mm
$579.1911 - $641.7631 Request the lead time here
N
Yellow
LDPE
230.0 mm
1625.6 mm
$60.7329 - $67.294 Request the lead time here
N
Yellow
LDPE
60.0 mm
558.8 mm
$128.7404 - $142.6486 Request the lead time here
N
Yellow
LDPE
180.0 mm
965.2 mm
Request the lead time here
White
LDPE
11.7 mm
41.1 mm
Request the lead time here
White
LDPE
11.4 mm
105.9 mm
$0.3203 - $0.3549 720 In stock
N
Yellow
LDPE - PIR
26.8 mm
32.0 mm
$0.0442 - $0.0465 Request the lead time here
N
Grey
LDPE - PIR
20.0 mm
20.0 mm
$0.4513 - $0.4749 Request the lead time here
N
Black
LDPE
28.0 mm
80.5 mm
$1.7926 - $1.9863 Request the lead time here
N
Yellow
LDPE - PIR
34.1 mm
125.0 mm
$0.5603 - $0.6208 150 In stock
N
Yellow
LDPE - PIR
31.0 mm
75.0 mm
$0.2919 - $0.3234 Request the lead time here
N
Yellow
LDPE - PIR
26.7 mm
40.0 mm
$0.4585 - $0.4827 Request the lead time here
N
Black
LDPE - PIR
32.0 mm
78.0 mm
$1.2158 - $1.3472 Request the lead time here
N
Red
LDPE
39.0 mm
96.5 mm
$0.0336 - $0.0354 Request the lead time here
N
Black
LDPE - PIR
15.0 mm
12.7 mm
$0.3551 - $0.3934 Request the lead time here
N
Red
LDPE - PIR
27.0 mm
41.5 mm
$0.2943 - $0.3261 Request the lead time here
N
Black
LDPE
26.5 mm
35.0 mm
$0.2505 - $0.2637 116 In stock
N
Yellow
LDPE - PIR
33.0 mm
63.5 mm
$0.4943 - $0.5477 Request the lead time here
N
Yellow
LDPE - PIR
29.0 mm
63.5 mm
  • of 14
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24 in Inside Height - 67.0 mm | 2.638 in Yellow

43974

Price Range
$41.131 - $37.1207

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    609.6 mm
  • Inside Height
    67.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 219.1 mm | 8.626 in Inside Height - 40.0 mm | 1.575 in Yellow

199494

Price Range
$7.3994 - $4.0167

Stock Levels
29 In stock
Attributes
  • Inside Diameter
    219.1 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1625.6 mm | 64 in Inside Height - 230.0 mm | 9.055 in Yellow

34256

Price Range
$641.7631 - $579.1911

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1625.6 mm
  • Inside Height
    230.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 558.8 mm | 22 in Inside Height - 60.0 mm | 2.362 in Yellow

31710

Price Range
$67.294 - $60.7329

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    558.8 mm
  • Inside Height
    60.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 965.2 mm | 38 in Inside Height - 180.0 mm | 7.087 in Yellow

34244

Price Range
$142.6486 - $128.7404

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    965.2 mm
  • Inside Height
    180.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Round End Caps - Standard - White Inside Diameter41.1 mm | 1.618 in ; Inside Height 11.7 mm | 0.461 in

STP-15


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    41.1 mm
  • Inside Height
    11.7 mm
  • Fitting Style
    Push Fit
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - White Inside Diameter105.9 mm | 4.169 in ; Inside Height 11.4 mm | 0.449 in

STP-4


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    105.9 mm
  • Inside Height
    11.4 mm
  • Fitting Style
    Push Fit
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 32.0 mm | 1.26 in Inside Height - 26.8 mm | 1.055 in Yellow

12956

Price Range
$0.3549 - $0.3203

Stock Levels
720 In stock
Attributes
  • Inside Diameter
    32.0 mm
  • Inside Height
    26.8 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 20.0 mm | 0.787 in Inside Height - 20.0 mm | 0.787 in Grey

1258264

Price Range
$0.0465 - $0.0442

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.0 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    N
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 80.5 mm | 3.169 in Inside Height - 28.0 mm | 1.102 in Black

462583

Price Range
$0.4749 - $0.4513

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    80.5 mm
  • Inside Height
    28.0 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 125.0 mm | 4.921 in Inside Height - 34.1 mm | 1.343 in Yellow

12961

Price Range
$1.9863 - $1.7926

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    125.0 mm
  • Inside Height
    34.1 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 75.0 mm | 2.953 in Inside Height - 31.0 mm | 1.22 in Yellow

12618

Price Range
$0.6208 - $0.5603

Stock Levels
150 In stock
Attributes
  • Inside Diameter
    75.0 mm
  • Inside Height
    31.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 40.0 mm | 1.575 in Inside Height - 26.7 mm | 1.051 in Yellow

12957

Price Range
$0.3234 - $0.2919

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    40.0 mm
  • Inside Height
    26.7 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 78.0 mm | 3.071 in Inside Height - 32.0 mm | 1.26 in Black

462581

Price Range
$0.4827 - $0.4585

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    78.0 mm
  • Inside Height
    32.0 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 96.5 mm | 3.799 in Inside Height - 39.0 mm | 1.535 in Red

462585

Price Range
$1.3472 - $1.2158

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    96.5 mm
  • Inside Height
    39.0 mm
  • Vent Hole
    N
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 12.7 mm | 0.5 in Inside Height - 15.0 mm | 0.591 in Black

462573

Price Range
$0.0354 - $0.0336

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.7 mm
  • Inside Height
    15.0 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 41.5 mm | 1.634 in Inside Height - 27.0 mm | 1.063 in Red

12783

Price Range
$0.3934 - $0.3551

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    41.5 mm
  • Inside Height
    27.0 mm
  • Vent Hole
    N
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 35.0 mm | 1.378 in Inside Height - 26.5 mm | 1.043 in Black

462574

Price Range
$0.3261 - $0.2943

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    35.0 mm
  • Inside Height
    26.5 mm
  • Vent Hole
    N
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 63.5 mm | 2.5 in Inside Height - 33.0 mm | 1.299 in Yellow

462578

Price Range
$0.2637 - $0.2505

Stock Levels
116 In stock
Attributes
  • Inside Diameter
    63.5 mm
  • Inside Height
    33.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 63.5 mm | 2.5 in Inside Height - 29.0 mm | 1.142 in Yellow

12617

Price Range
$0.5477 - $0.4943

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    63.5 mm
  • Inside Height
    29.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene