Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4538 - $0.4777 | Request the lead time here |
N
|
Black
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.031 in
77.0 mm
|
||
| $0.0336 - $0.0354 | Request the lead time here |
N
|
Black
|
LDPE - PIR
|
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
| $0.5456 - $0.5742 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.638 in
92.4 mm
|
||
| $0.6328 - $0.6662 | 3 In stock |
N
|
Red
|
LDPE
|
1.575 in
40.0 mm
|
3.949 in
100.3 mm
|
||
| $0.2505 - $0.2637 | 116 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.299 in
33.0 mm
|
2.5 in
63.5 mm
|
||
| $0.2919 - $0.3234 | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.051 in
26.7 mm
|
1.575 in
40.0 mm
|
||
| $0.2649 - $0.2788 | Request the lead time here |
N
|
Grey
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
| $1.818 - $3.349 | 12 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5 in
127.0 mm
|
||
| $7.6652 - $14.12 | 67 In stock |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| $0.492 - $0.9064 | 1021 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| $198.0385 - $219.4333 | 2 In stock |
N
|
Yellow
|
LDPE
|
7.874 in
200.0 mm
|
48 in
1219.2 mm
|
||
| $4.7629 - $8.7736 | 160 In stock |
N
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
| $186.7671 - $206.9441 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| $50.1887 - $55.6108 | 20 In stock |
N
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| $1.3118 - $2.4163 | 539 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
| $20.1847 - $22.3653 | 75 In stock |
N
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| $37.1207 - $41.131 | 10 In stock |
N
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| $0.8964 - $1.6514 | 360 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| $294.9009 - $326.7601 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
44.008 in
1117.8 mm
|
||
| $0.0195 - $0.0216 | Request the lead time here |
No
|
Natural
|
LDPE - PIR