Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $4.7629 - $8.7736 | 60 In stock |
N
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
| $0.492 - $0.9064 | 1021 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| $1.818 - $3.349 | 12 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5 in
127.0 mm
|
||
| $7.6652 - $14.12 | Request the lead time here |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| $186.7671 - $206.9441 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| $50.1887 - $55.6108 | 20 In stock |
N
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| Request the lead time here |
|
White
|
LDPE
|
0.461 in
11.7 mm
|
3.161 in
80.3 mm
|
|||
| $2.4584 - $4.5286 | 33 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6.626 in
168.3 mm
|
||
| $233.087 - $258.2681 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
42 in
1066.8 mm
|
||
| 10296 | $0.8231 - $1.5164 | 730 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
|
| $446.6785 - $494.9347 | Request the lead time here |
N
|
Yellow
|
LDPE
|
8.465 in
215.0 mm
|
56 in
1422.4 mm
|
||
| $512.6197 - $567.9998 | Request the lead time here |
N
|
Yellow
|
LDPE
|
8.661 in
220.0 mm
|
60 in
1524.0 mm
|
||
| $0.358 - $0.6595 | 190 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| $0.8992 - $1.6566 | 481 In stock |
N
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
||
| $203.6804 - $225.6847 | Request the lead time here |
N
|
Yellow
|
LDPE
|
3.937 in
100.0 mm
|
26 in
660.4 mm
|
||
| $0.4253 - $0.7834 | 526 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
| $128.6163 - $142.5111 | 1 In stock |
N
|
Yellow
|
LDPE
|
6.693 in
170.0 mm
|
34 in
863.6 mm
|
||
| $27.6829 - $50.995 | 38 In stock |
N
|
Yellow
|
LDPE
|
2.48 in
63.0 mm
|
18 in
457.2 mm
|
||
| $0.8964 - $1.6514 | 360 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| $294.9009 - $326.7601 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
44.008 in
1117.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue