Menu Search

Latch And Lock Keys

In stock

Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Key Type View
$2.0379 - $2.2581 Request the lead time here
Black
Die Cast Zinc Alloy
$3.5125 - $6.4705 Request the lead time here
Die Cast Zinc Alloy
Euro Key (5333)
$7.0023 - $12.8989 64 In stock
Cast Iron
8.0 mm Square Key
$29.747 - $32.9607 Request the lead time here
Die Cast Zinc Alloy
Master Key
$1.8043 - $3.3238 Request the lead time here
Die Cast Zinc Alloy
7.0 mm Triangle Key
$0.2397 - $0.2656 Request the lead time here
Natural
Steel
No Finish
Allen Key
Request the lead time here
Silver
Zinc Alloy
Chrome Plated
8.0 mm Square Key
$6.5065 - $7.2094 Request the lead time here
Silver
Zinc Alloy
Chrome Plated
5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
$2.8935 - $3.206 Request the lead time here
Natural
Zamak
Chrome Plated
8.0 mm Square Key
$7.8064 - $8.6497 Request the lead time here
Black
Plastic
Matt
Tubular Key
$2.7873 - $3.0884 Request the lead time here
Black
Zinc Alloy
Chrome Plated
Tubular Key
$0.6077 - $0.6733 49 In stock
Nylon
5.0 mm Double Bit Key
$2.1372 - $3.937 Request the lead time here
Die Cast Zinc Alloy
5.0 mm Double Bit Key
$1.5054 - $2.7729 90 In stock
Nylon
5.0 mm Double Bit Key
$0.9466 - $1.0488 9 In stock
Die Cast Zinc Alloy
3.0 mm Double Bit Key
$0.9954 - $1.103 Request the lead time here
Black
Zinc Alloy
Black Powder Coated
Key - Special, 361 Series
$0.9954 - $1.103 Request the lead time here
Die Cast Zinc Alloy
Master Key
$2.429 - $4.4744 213 In stock
Die Cast Zinc Alloy
7.0 mm Triangle Key
$3.1933 - $5.8823 1 In stock
Die Cast Zinc Alloy
5.0 mm Double Bit Key
$3.1933 - $5.8823 10 In stock
Die Cast Zinc Alloy
8.0 mm Square Key
  • of 2
Latch And Lock Key - Material - Die Cast Zinc Alloy ; ; ;

46912

Price Range
$2.2581 - $2.0379

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Euro Key (5333) - Die Cast Zinc Alloy

30202333E

Price Range
$6.4705 - $3.5125

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6 30% Glass Fibre Reinforced;Brass
  • Key Type
    Euro Key (5333)
  • Commodity Code
    8301300000
8.0 mm Square Key - Cast Iron

493478

Price Range
$12.8989 - $7.0023

Stock Levels
64 In stock
Attributes
  • Full Material
    Cast Iron
  • Key Type
    8.0 mm Square Key
  • Overall Length
    88.0 mm
  • Commodity Code
    8204110000
Latch And Lock Key Master Key Die Cast Zinc Alloy

30204041E

Price Range
$32.9607 - $29.747

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide;Steel
  • Key Type
    Master Key
  • Commodity Code
    8301300000
7.0 mm Triangle Key - Die Cast Zinc Alloy

26737E

Price Range
$3.3238 - $1.8043

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    7907000090
Allen Key - Material - Steel ; Key Type - Allen Key ; Finish - No Finish

463159

Price Range
$0.2656 - $0.2397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Steel
  • Key Type
    Allen Key
  • Overall Length
    50.0 mm
Latch And Lock Key - 8.0 mm Square Key; Zinc Alloy

56913


Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Overall Length
    86.0 mm
Key - 5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway; Zinc Alloy

56813

Price Range
$7.2094 - $6.5065

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
  • Commodity Code
    7318190090
Latch And Lock Key 8.0 mm Square Key Zamak

36896E

Price Range
$3.206 - $2.8935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Full Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    7907000090
Latch And Lock Key Tubular Key Plastic

76993E

Price Range
$8.6497 - $7.8064

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Plastic
  • Key Type
    Tubular Key
  • Commodity Code
    3926909790
Tubular Key 46.5 mm 48.0 mm Zinc Alloy

36912

Price Range
$3.0884 - $2.7873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Chrome Plated
  • Full Material
    Chrome Plated
  • Key Type
    Tubular Key
  • Overall Length
    46.5 mm
Latch And Lock Key 5.0 mm Double Bit Key Nylon

26915E

Price Range
$0.6733 - $0.6077

Stock Levels
49 In stock
Attributes
  • Full Material
    Polyamide
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Latch And Lock Key 5.0 mm Double Bit Key Die Cast Zinc Alloy

26715E

Price Range
$3.937 - $2.1372

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Latch And Lock Key 5.0 mm Double Bit Key Nylon

16915E

Price Range
$2.7729 - $1.5054

Stock Levels
90 In stock
Attributes
  • Full Material
    Polyamide
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    3926909790
Latch And Lock Key 3.0 mm Double Bit Key Die Cast Zinc Alloy

36813E

Price Range
$1.0488 - $0.9466

Stock Levels
9 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    8301700000
Latch And Lock Key Key - Special, 361 Series Zinc Alloy

16712E

Price Range
$1.103 - $0.9954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Full Material
    Zinc Alloy
  • Key Type
    Key - Special, 361 Series
  • Overall Length
    32.5 mm
Latch And Lock Key Master Key Die Cast Zinc Alloy

16711E

Price Range
$1.103 - $0.9954

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    Master Key
  • Commodity Code
    8301300000
Latch And Lock Key 7.0 mm Triangle Key Die Cast Zinc Alloy

36837E

Price Range
$4.4744 - $2.429

Stock Levels
213 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    8301700000
Latch And Lock Key 5.0 mm Double Bit Key Die Cast Zinc Alloy

36815E

Price Range
$5.8823 - $3.1933

Stock Levels
1 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    8301700000
Latch And Lock Key 8.0 mm Square Key Die Cast Zinc Alloy

36828E

Price Range
$5.8823 - $3.1933

Stock Levels
10 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    8204110000