Menu Search

Latch And Lock Key 8.0 mm Square Key Zamak

Item code:

36896E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $3.206
50 - 249 $3.0457
250 + $2.8935
Standard pack: 10

Order any quantity

Total price

$32.06

10 x $3.206

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Full Material Zamak
Key Type 8.0 mm Square Key
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us