Menu Search

Euro Key (5333) - Die Cast Zinc Alloy

Chrome Plated Polyamide Key is made to fit Essentra Euro Key (5333) locks.
Item code:

30202333E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $6.282
250 - 1249 $3.5897
1250 + $3.4102
Standard pack: 250

Order in multiple of 25

Total price

$157.05

25 x $6.282

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 6 30% Glass Fibre Reinforced;Brass
Key Type Euro Key (5333)
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us