Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.8817 - $1.6243 | 338 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.874 in
22.2 mm
|
2.953 in
75.0 mm
|
||||
$0.909 - $1.6744 | 556 In stock |
Yes
|
White
|
PVC
|
With Finger Grip
|
0.626 in
15.9 mm
|
2.953 in
75.0 mm
|
||||
$4.1815 - $7.7029 | 17 In stock |
No
|
Black
|
PVC
|
With Finger Grip
|
1 in
25.4 mm
|
5.906 in
150.0 mm
|
||||
$0.3922 - $1.4986 | In production |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.626 in
15.9 mm
|
4.331 in
110.0 mm
|
||||
$0.6462 - $1.1902 | 85 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
||||
$1.4526 - $1.6096 | In production |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
0.750 in
19.1 mm
|
4.500 in
114.3 mm
|
||||
$1.6722 - $1.8528 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
0.940 in
23.9 mm
|
|
||||
$1.8995 - $2.1048 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
1.060 in
26.9 mm
|
|
||||
$1.547 - $1.7141 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
0.880 in
22.4 mm
|
|
||||
$2.6099 - $2.8918 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
0.875 in
22.2 mm
|
|
||||
$2.0844 - $2.3096 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
1.250 in
31.8 mm
|
|
||||
$1.8034 - $1.9982 | In production |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
0.875 in
22.2 mm
|
5.000 in
127 mm
|
||||
$1.2473 - $1.3821 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
0.880 in
22.4 mm
|
|
||||
$1.9612 - $2.1731 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||||
GRIP0500A | $1.7398 - $1.9278 | 24 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
0.875 in
22.2 mm
|
3.875 in
98.4 mm
|
|||
$1.4214 - $1.575 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
0.880 in
22.4 mm
|
|
||||
$1.9771 - $2.1907 | In production |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
0.875 in
22.2 mm
|
4.625 in
117.5 mm
|
||||
$1.7387 - $1.9266 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
1.130 in
28.7 mm
|
|
||||
$1.4656 - $1.624 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
1.060 in
26.9 mm
|
|
||||
$3.2859 - $3.6408 | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue