Menu Search

Handle Grips - Round Ribbed

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
70 results
Product SKUs information
Item Code Price range Availability End Flange Colour Material Grip Type Hole Diameter Length View
$0.3242 - $0.5972 In production
No
Black
PVC
Without Finger Grip
13.0 mm
110.0 mm
$0.3922 - $1.4986 In production
No
Black
PVC
Without Finger Grip
15.9 mm
110.0 mm
$0.6462 - $1.1902 85 In stock
No
Black
PVC
Without Finger Grip
25.4 mm
110.0 mm
$1.7663 - $1.9571 261 In stock
No
Black
PVC
Finger Grasp Grip
25.4 mm
101.6 mm
$1.2315 - $1.3645 In production
No
Black
PVC
Tapered Grip
20.6 mm
$1.7605 - $1.9507 In production
No
Black
PVC
Tapered Grip
25.4 mm
$1.5755 - $1.7457 In production
No
Black
PVC
Tapered Grip
19.1 mm
$2.2764 - $2.5223 In production
No
Black
PVC
Tapered Grip
28.7 mm
$1.5045 - $1.667 In production
No
Black
PVC
Tapered Grip
23.9 mm
$2.3491 - $2.6029 In production
No
Black
PVC
Ribbed Grip
19.1 mm
$2.319 - $2.5696 In production
No
Black
PVC
Tapered Grip
38.1 mm
$3.2753 - $3.6292 55 In stock
No
Black
PVC
Tapered Grip
31.8 mm
$1.8868 - $2.0906 In production
No
Black
PVC
Tapered Grip
25.4 mm
$2.211 - $2.4499 In production
No
Red
PVC
Tapered Grip
31.8 mm
$2.5375 - $2.8116 In production
No
Black
PVC
Tapered Grip
25.4 mm
$0.5356 - $0.9866 In production
No
Black
PVC
Without Finger Grip
22.2 mm
110.0 mm
$0.5022 - $0.9252 In production
No
Black
PVC
Without Finger Grip
19.1 mm
110.0 mm
$1.3419 - $1.4869 In production
No
Black
PVC
Tapered Grip
19.1 mm
$2.0079 - $2.2248 In production
No
Black
PVC
Finger Grasp Grip
25.4 mm
114.3 mm
$0.9962 - $1.1038 In production
No
Black
PVC
Tapered Grip
21.3 mm
  • of 4
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 13.0 mm | 0.512 in ; Length : 110.0 mm | 4.331 in

FCWA-0127-110

Price Range
$0.5972 - $0.3242

Stock Levels
In production
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 15.9 mm | 0.626 in ; Length : 110.0 mm | 4.331 in

FCWA-0159-110

Price Range
$1.4986 - $0.3922

Stock Levels
In production
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 110.0 mm | 4.331 in

FCWA-0254-110

Price Range
$1.1902 - $0.6462

Stock Levels
85 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - Hole Diameter - 25.4 mm | 1.000 in ; Length - 101.6 mm | 4.000 in ; Grip Type - Finger Grasp Grip

VGN10004000A

Price Range
$1.9571 - $1.7663

Stock Levels
261 In stock
Attributes
  • Length
    101.6 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
Tube End Grip - Hole Diameter:20.6 mm | 0.810 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD08124500A

Price Range
$1.3645 - $1.2315

Stock Levels
In production
Attributes
  • Hole Diameter
    20.6 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10004500A

Price Range
$1.9507 - $1.7605

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000B

Price Range
$1.7457 - $1.5755

Stock Levels
In production
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:28.7 mm | 1.130 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000B

Price Range
$2.5223 - $2.2764

Stock Levels
In production
Attributes
  • Hole Diameter
    28.7 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:23.9 mm | 0.940 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD09374000B

Price Range
$1.667 - $1.5045

Stock Levels
In production
Attributes
  • Hole Diameter
    23.9 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Round Ribbed Grip Handle Grip - Hole Diameter: 19.1 mm | 0.750 in

GRIP1200A

Price Range
$2.6029 - $2.3491

Stock Levels
In production
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Ribbed Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:38.1 mm | 1.500 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD15004000A

Price Range
$2.5696 - $2.319

Stock Levels
In production
Attributes
  • Hole Diameter
    38.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 109.6 mm | 4.313 in ; Grip Type:Tapered Grip ;

GRIP0900A

Price Range
$3.6292 - $3.2753

Stock Levels
55 In stock
Attributes
  • Hole Diameter
    31.8 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10004000A

Price Range
$2.0906 - $1.8868

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500C

Price Range
$2.4499 - $2.211

Stock Levels
In production
Attributes
  • Hole Diameter
    31.8 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 128.6 mm | 5.063 in ; Grip Type:Tapered Grip ;

GRIP0100A

Price Range
$2.8116 - $2.5375

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 110.0 mm | 4.331 in

FCWA-0222-110

Price Range
$0.9866 - $0.5356

Stock Levels
In production
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 110.0 mm | 4.331 in

FCWA-0191-110

Price Range
$0.9252 - $0.5022

Stock Levels
In production
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000A

Price Range
$1.4869 - $1.3419

Stock Levels
In production
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter - 25.4 mm | 1.000 in ; Length - 114.3 mm | 4.500 in ; Grip Type - Finger Grasp Grip

VGN10004500A

Price Range
$2.2248 - $2.0079

Stock Levels
In production
Attributes
  • Length
    114.3 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
Tube End Grip - Hole Diameter:21.3 mm | 0.840 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD08434500B

Price Range
$1.1038 - $0.9962

Stock Levels
In production
Attributes
  • Hole Diameter
    21.3 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD12505000B

Price Range
$2.3469 - $2.1181

Stock Levels
In production
Attributes
  • Hole Diameter
    31.8 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000C

Price Range
$2.2736 - $2.0519

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Round Ribbed Grip Handle Grip - Hole Diameter: 25.4 mm | 1.000 in

GRIP0800A

Price Range
$2.6278 - $2.3716

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Ribbed Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000B

Price Range
$1.1934 - $1.077

Stock Levels
In production
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.4 mm | 0.880 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000C

Price Range
$1.9094 - $1.7232

Stock Levels
In production
Attributes
  • Hole Diameter
    22.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:28.7 mm | 1.130 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000A

Price Range
$2.4382 - $2.2005

Stock Levels
In production
Attributes
  • Hole Diameter
    28.7 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 109.6 mm | 4.313 in ; Grip Type:Tapered Grip ;

GRIP1000A

Price Range
$2.9055 - $2.6222

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter - 19.1 mm | 0.750 in ; Length - 114.3 mm | 4.500 in ; Grip Type - Finger Grasp Grip

VGN07504500A

Price Range
$1.6096 - $1.4526

Stock Levels
In production
Attributes
  • Length
    114.3 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
Tube End Grip - Hole Diameter:23.9 mm | 0.940 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD09374000A

Price Range
$1.8528 - $1.6722

Stock Levels
In production
Attributes
  • Hole Diameter
    23.9 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter - 22.2 mm | 0.875 in ; Length - 127 mm | 5.000 in ; Grip Type - Finger Grasp Grip

VGN08755000A

Price Range
$1.9982 - $1.8034

Stock Levels
In production
Attributes
  • Length
    127 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000A

Price Range
$2.1731 - $1.9612

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:38.1 mm | 1.500 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD15004500B

Price Range
$2.4909 - $2.248

Stock Levels
In production
Attributes
  • Hole Diameter
    38.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Round Ribbed Grip Handle Grip - Hole Diameter: 22.2 mm | 0.875 in

GRIP0700A

Price Range
$2.1927 - $1.979

Stock Levels
In production
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Ribbed Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter - 22.2 mm | 0.875 in ; Length - 98.4 mm | 3.875 in ; Grip Type - Finger Grasp Grip

GRIP0500A

Price Range
$1.9278 - $1.7398

Stock Levels
24 In stock
Attributes
  • Length
    98.4 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
Tube End Grip - Hole Diameter:22.4 mm | 0.880 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000A

Price Range
$1.575 - $1.4214

Stock Levels
In production
Attributes
  • Hole Diameter
    22.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000B

Price Range
$2.4071 - $2.1724

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:28.7 mm | 1.130 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD11254000B

Price Range
$1.9266 - $1.7387

Stock Levels
In production
Attributes
  • Hole Diameter
    28.7 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:26.9 mm | 1.060 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10624000A

Price Range
$1.624 - $1.4656

Stock Levels
In production
Attributes
  • Hole Diameter
    26.9 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

GRIP0400A

Price Range
$3.6408 - $3.2859

Stock Levels
In production
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000A

Price Range
$1.1056 - $0.9978

Stock Levels
In production
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:26.9 mm | 1.060 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10624500B

Price Range
$2.1048 - $1.8995

Stock Levels
In production
Attributes
  • Hole Diameter
    26.9 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.4 mm | 0.880 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000B

Price Range
$1.7141 - $1.547

Stock Levels
In production
Attributes
  • Hole Diameter
    22.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 128.6 mm | 5.063 in ; Grip Type:Tapered Grip ;

GRIP0200A

Price Range
$2.8918 - $2.6099

Stock Levels
In production
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500A

Price Range
$2.3096 - $2.0844

Stock Levels
In production
Attributes
  • Hole Diameter
    31.8 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.4 mm | 0.880 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD08754000B

Price Range
$1.3821 - $1.2473

Stock Levels
In production
Attributes
  • Hole Diameter
    22.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter - 22.2 mm | 0.875 in ; Length - 117.5 mm | 4.625 in ; Grip Type - Finger Grasp Grip

GRIP0600A

Price Range
$2.1907 - $1.9771

Stock Levels
In production
Attributes
  • Length
    117.5 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
Tube End Grip - Hole Diameter:44.5 mm | 1.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD17504000A

Price Range
$2.7384 - $2.4714

Stock Levels
In production
Attributes
  • Hole Diameter
    44.5 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 108 mm | 4.250 in ; Grip Type:Tapered Grip ;

GRIP0300A

Price Range
$3.0223 - $2.7277

Stock Levels
In production
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Round Ribbed Grip Handle Grip - Hole Diameter: 22.2 mm | 0.875 in

GRIP1300A

Price Range
$2.5748 - $2.3238

Stock Levels
In production
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Ribbed Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 75.0 mm | 2.953 in

10130

Price Range
$2.369 - $1.2861

Stock Levels
18 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 110.0 mm | 4.331 in

NGWA-0191-110

Price Range
$3.2495 - $1.764

Stock Levels
In production
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 110.0 mm | 4.331 in

SGWA-0191-110

Price Range
$3.7659 - $2.0443

Stock Levels
In production
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 13.0 mm | 0.512 in ; Length : 108.0 mm | 4.252 in

15358

Price Range
$2.7602 - $0.7224

Stock Levels
17 In stock
Attributes
  • Length
    108.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 105.0 mm | 4.134 in

10188

Price Range
$6.0494 - $3.284

Stock Levels
20 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 105.0 mm | 4.134 in

10161

Price Range
$3.2566 - $1.7678

Stock Levels
212 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 75.0 mm | 2.953 in

10131

Price Range
$1.6243 - $0.8817

Stock Levels
338 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; White ; Cylindrical ; With Finger Grip ; Hole Diameter : 15.9 mm | 0.626 in ; Length : 75.0 mm | 2.953 in

50521

Price Range
$1.6744 - $0.909

Stock Levels
556 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 150.0 mm | 5.906 in

HGWA-0254-150

Price Range
$7.7029 - $4.1815

Stock Levels
17 In stock
Attributes
  • Length
    150.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 110.0 mm | 4.331 in

10126

Price Range
$6.7322 - $1.7619

Stock Levels
1 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 13.0 mm | 0.512 in ; Length : 230.0 mm | 9.055 in

RGWA-0127-230

Price Range
$8.8382 - $4.7979

Stock Levels
In production
Attributes
  • Length
    230.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; Pram Grip ; Hole Diameter : 15.9 mm | 0.626 in ; Length : 400.0 mm | 15.748 in

PGWA-0159-400

Price Range
$9.5974 - $5.2101

Stock Levels
17 In stock
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    Pram Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 110.0 mm | 4.331 in

NGWA-0254-110

Price Range
$3.9413 - $2.1396

Stock Levels
232 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 110.0 mm | 4.331 in

10156

Price Range
$4.2128 - $1.1025

Stock Levels
125 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 105.0 mm | 4.134 in

10189

Price Range
$3.2333 - $1.7552

Stock Levels
14 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 110.0 mm | 4.331 in

NGWA-0222-110

Price Range
$6.8166 - $1.784

Stock Levels
279 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 400.0 mm | 15.748 in

PGWA-0191-400

Price Range
$7.6501 - $6.9042

Stock Levels
In production
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 110.0 mm | 4.331 in

SGWA-0222-110

Price Range
$5.1784 - $2.8111

Stock Levels
In production
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 75.0 mm | 2.953 in

50640

Price Range
$3.192 - $0.8353

Stock Levels
15 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 110.0 mm | 4.331 in

10186

Price Range
$2.0796 - $1.1289

Stock Levels
14 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 110.0 mm | 4.331 in

SGWA-0254-110

Price Range
$5.583 - $3.0309

Stock Levels
13 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No