Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1.378 - $2.5384 | 210 In stock |
2.677 in
68.0 mm
|
DN25
|
||||||||
$19.0278 - $35.0513 | 41 In stock |
1.055 in
26.8 mm
|
DN200
|
||||||||
$0.7112 - $1.3101 | 11 In stock |
1.772 in
45.0 mm
|
ANSI 3/4 in
|
||||||||
$4.2812 - $7.8864 | 26 In stock |
5.118 in
130.0 mm
|
ANSI 3 in
|
||||||||
$19.0278 - $35.0512 | 60 In stock |
1.083 in
27.5 mm
|
ANSI 8 in
|
||||||||
$82.0108 - $151.0725 | 10 In stock |
23.228 in
590.0 mm
|
ANSI 20 in
|
||||||||
$3.9019 - $7.1876 | 21 In stock |
4.803 in
122.0 mm
|
DN65
|
||||||||
$84.6926 - $156.0127 | In production |
24.213 in
615.0 mm
|
DN 500
|
||||||||
$27.1147 - $30.044 | 10 In stock |
1.299 in
33.0 mm
|
ANSI 10 in
|
||||||||
$231.2019 - $425.8981 | In production |
35.827 in
910 mm
|
DN800
|
||||||||
$0.9634 - $1.7746 | 15 In stock |
2.283 in
58.0 mm
|
DN20
|
||||||||
$2.439 - $4.4929 | 99 In stock |
3.74 in
95.0 mm
|
ANSI 2 in
|
||||||||
$7.1354 - $13.1442 | 8 In stock |
|
ANSI 4 in
|
||||||||
$31.4117 - $34.8052 | In production |
1.535 in
39.0 mm
|
ANSI 12 in
|
||||||||
$98.7018 - $181.8192 | In production |
25.276 in
642.0 mm
|
ANSI 22 in
|
||||||||
$71.1362 - $78.8213 | 86 In stock |
|
|
||||||||
FCA025 | $0.5824 - $1.0728 | 341 In stock |
|
|
|||||||
$7.7919 - $8.6337 | 445 In stock |
|
|
||||||||
$5.0256 - $5.5685 | 292 In stock |
|
|
||||||||
$45.8025 - $50.7508 | 50 In stock |
|
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue