Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Encaixe de pressão Roscas UNF Proteção para armazenamento e transporte

 (17 Produtos)


Ezeplugs

O nosso design patenteado de encaixe rápido dos Ezeplugs bloqueia facilmente os tampões com um simples empurrão. Os tamõesde LDPE são projetados com uma guia de tração central ou lateral forte e flexível para remoção eficiente em 25 tamanhos populares de rosca.

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Tampas com aba de remoção

As tampas com aba de remoção são uma solução standard, prontas a utilizar, que permitem responder às necessidades dos seus clientes sem os atrasos comuns.

As tampas com abas de remoção são tampas de instalação e remoção rápida. Como solução rápida, podem ser facilmente instaladas e removidas numa grande variedade de aplicações, incluindo, tubos e mangueiras hidráulicas críticas, tais como para o transporte de óleos e outros fluidos em torno de veículos e maquinaria. Isto faz com que sejam a escolha ideal para o setor da construção automóvel especializada e outros setores automóveis e de fabrico.

As tampas com aba de remoção também podem ajudar na proteção de terminais de tubos e mangueiras durante o transporte e armazenamento. Protegem as peças de danos, sujidade, humidade e outras formas de contaminação. Estas tampas são altamente versáteis e ideais para uma vasta gama de aplicações e roscas diferentes, incluindo BSP, GAS, UNF, JIC e NPT.

Fabricadas em polietileno de baixa densidade (LDPE), as tampas contam com uma aba de remoção fácil para a libertação e remoção rápida. A facilidade de extração das tampas com aba de remoção de tubagens hidráulicas aceleram o processo de remoção. Basta puxar a aba para abrir a tampa.

O material LDPE é resistente e flexível. Oferecem muitas das vantagens das tampas em PVC, tal como a integridade e a limpeza.

  • Cores: azul, neutro e amarelo
  • Em conformidade com RoHS

Tampas com aba de remoção PCR

As tampas com aba desdobrável proporcionam uma solução de encaixe e libertação rápidas, graças ao seu design com aba desdobrável. Protege eficazmente as peças contra danos, sujidade, humidade e outras formas de contaminação. Adequado para várias aplicações, incluindo tubos e tubagens hidráulicas, acessórios hidráulicos e proteção geral das extremidades dos tubos. São uma excelente escolha para a indústria de veículos especializados e outros setores de produção.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRTLSPCR

Tampas de pressão para extremidades PCR

A tampa de extremidade por encaixe proporciona proteção geral para roscas métricas, BSP e UNF, contra contaminantes como sujidade, poeira e humidade. O design de encaixe por pressão permite uma aplicação manual fácil, garantindo simultaneamente um encaixe seguro. Ideal para uma variedade de aplicações na fabricação, armazenamento e durante o transporte de componentes. Esta série é uma alternativa económica a um perfil roscado.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRCFBPCR

Tampas de proteção de parafusos

As tampas de proteção de parafusos ocultam e protegem as cabeças dos parafusos e porcas da intempérie. Ideais para cabeças de parafusos e porcas. Criam um aspeto de acabamento melhorado e são uma excelente escolha para aplicações ao ar livre.

Esta gama é fornecida com uma vasta seleção de tamanhos para várias aplicações. Estas tampas estão disponíveis para a maioria dos parafusos comuns da norma imperial UNF, métrica ISO 4017 ou DIN 933.

Disponíveis numa grande variedade de cores.

  • Protegem os fixadores de uniões da adulteração e desgaste.
  • Cria um aspeto acabado para a sua aplicação.
  • Excelente escolha para aplicações de exteriores.
Material: PE-LD
Cor: Preto, Verde, Castanho, Cinzento, Branco
Padrão de inflamabilidade do material:

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas e tampões cónicos - padrão

Os tampões e tampas cónicos padrão foram concebidos para cada peça para cobrir múltiplos O.D. ou tapar múltiplos I.D. O material duradouro protege contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte.

Tampas e tampões cónicos - padrão PCR

As tampas e os conectores cónicos padrão foram concebidos para funcionar tanto como tampas ou como conectores. Podem acomodar mais de 140 tamanhos devido à sua forma cónica. Comumente utilizado para proteção contra danos, sujidade, humidade e outros produtos químicos corrosivos durante o armazenamento e o transporte. São amplamente aplicáveis em várias indústrias. Simples de instalar e remover, proporcionam uma solução económica.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRSTCPCR

Tampas serrilhadas macias

Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.

Tampão de pressão

Os tampões de encaixe são uma escolha prática para uma vasta gama de furos e diâmetros durante processos de fabrico ou transporte e podem ser aplicados a produtos acabados. Concebidos para proteger o operados de superfícies rugosas causadas por rebordos de corte. Os vários modelos disponíveis na nossa gama também podem ser utilizados para proteger da entrada de contaminantes.

São simples de instalar e desinstalar com uma simples pressão. Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.

Protegem de danos, sujidade, humidade e corrosão.

  • Protegem o operador de superfícies rugosas provocadas pelos rebordos dos furos.
  • Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.
  • Protegem de danos, sujidade, humidade e corrosão.
Material: PE-LD
Cor: Natural, Preto, Branco, Vermelho
Padrão de inflamabilidade do material:

Tampões cónicos com aba de anel PCR

Os conectores cónicos com aba anelar são concebidos para uma fácil remoção e instalação. Apresenta um perfil cônico para maior versatilidade. Fornece proteção contra danos, sujidade, humidade e corrosão. Apresenta uma aba de anel robusta para uma melhor manipulação ao remover o tampão. O anel também oferece proteção à parede quando totalmente instalado.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRSTCFPCR

Tampões de ajuste de pressão (snap fit)

Os tampões de encaixe rápido têm uma única volta, proporcionando um ajuste justo quando colocados na posição. O tampão é projetado com uma aba central para permitir uma forte aderência para o aperto e fácil remoção. A gama é adequada para roscas métricas, BSP e UNF.

Tampões de ajuste de pressão (snap fit) PCR

Os tampões Fecho de pressão (snap fit) protegem efetivamente contra contaminantes como sujeira, poeira e humidade, durante os processos de fabricação, armazenamento e transporte, para uma variedade de aplicações. Uma ligeira pressão faz com que o tampão se encaixe numa nervura interna, facilitando a sua instalação e remoção. A funcionalidade da cabeça cruzada permite a remoção com uma ferramenta, que gira a peça para a remover.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRTFUPPCR

Tampões de puxar com pega central

Os tampões de puxar com pega central oferecem uma solução fácil e rápida para remover a peça quando as dimensões são apertadas. As abas são longas o suficiente para serem usadas com luvas quando necessário.