Menu Procurar

Encontrámos 102 tipos de produto para Controlo do movimento

Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Controlo do movimento


Crossed Roller Rail Sets

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Cylindrical Nylon Nuts

Cylindrical Nylon Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded on to the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. The internal threads of the nuts match those of the screws, guaranteeing exceptional durability.

Made from nylon, these nuts are lightweight, non-corrosive, and non-conductive. They provide excellent resistance to chemicals, moisture and temperature fluctuations.

  • Commonly used in the automotive, electrical and construction industries, to secure lead screws in place.
  • Can be used without lubrication, but this reduces service life.
  • Available as standard right-hand thread cylindrical nylon nuts.
Material: Nylon 6/6 Series Code: SRL1343

Die Springs

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Double Universal Joints

These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.

They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • It unites two single joints to allow for larger angular misalignment between shafts.
  • It endures heavy loads and provide long-lasting performance in harsh working situations.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel Series Code: SRR3696

Double Universal Joints - Unbored Solid Ends

These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.

They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.

It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • Used for bending angles or when two shafts are offset with respect to each other.
  • It has a maximum driving speed of 1000rpm for the ball-bearing joints.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel Series Code: SRR3697

Eixos de alumínio

Estes eixos de alumínio são uma alternativa versátil, não magnética e leve para vários setores que exijam um componente robusto e durável. Dotados de um excelente rácio força/peso, resistência à corrosão e condutividade térmica. A resistência à corrosão oferece uma vida útil mais longa para os eixos e evita a necessidade de manutenção regular ou substituição.

Podem suportar enormes cargas e funcionar sem deformação ou falhas em circunstâncias difíceis. Não se destinam à utilização com rolamentos lineares de casquilhos de esferas, mas com casquilhos cerâmicos de lubrificação automática. Podem suportar temperaturas de -130 C a +200 C. Dadas estas características, são frequentemente utilizados em aplicações, tais como equipamentos de gás e petróleo, dispositivos médicos, construção e setor automóvel.

  • Material: alumínio EN AW 6061/6060
  • Superfície dura anodizada
  • Dureza de 450-550 HV

Eixos de aço temperado

Estes eixos de aço temperado são componentes robustos e fiáveis, utilizados em várias aplicações mecânicas. São utilizados com todos os tipos de casquilhos lineares. Combinam uma excecional precisão de tamanho, lisura e concentricidade para reduzirem o desgaste em aplicações de altas velocidades.

Os eixos são fabricados em aço de alta qualidade, que é submetido a um processo de têmpera especializado, resultando em mais força, longevidade e resistência ao desgaste e à corrosão. Combinados com um casquilho de esferas lineares, oferecem um movimento rotativo suave e preciso quando utilizados com o casquilho de esfera linear. O seu material torna-os adequados para aplicações que exijam um desempenho muito intensivo, tais como maquinaria industrial, sistemas automóveis e dispositivos médicos.

  • Material: aço carbono
  • DIN 1.1213
  • Dureza da superfície 60-66 HRC
  • Acabamento da superfície 0,3-0,6 µ Ra
  • Tensão de cedência:325 N/mm2
  • Força de tração:630 N/mm2
  • Tolerância H6

Eixos inoxidáveis AISI 303/316

Os eixos inoxidáveis AISI 303/316 são utilizados em indústrias que exijam uma elevada/muito elevada resistência à corrosão, força e durabilidade. Isto garante que os eixos têm capacidade para tolerar condições difíceis, tais como elevada humidade, químicos, resistência a altas temperaturas, excelente capacidade de soldadura e substâncias corrosivas sem afetar a sua integridade estrutural. Como resultado, estes eixos têm uma vida útil mais prolongada e exigem menos manutenção, resultando em menos tempo de paragem e despesas operacionais mais reduzidas.

Os rolamentos cerâmicos devem ser utilizados em vez de rolamentos lineares de casquilhos de esferas. Adequados para aplicações que envolvam cargas pesadas, altas velocidades e ambientes abrasivos. Utilizados em equipamentos de raios X, equipamento de processamento de papel, equipamento de hardware e equipamento de processamento alimentar.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Acabamento da superfície 0,3-0,6 µ Ra
  • Tensão de cedência:510 N/mm2
  • Força de tração:720 N/mm2

Eixos inoxidáveis endurecidos

Estes eixos inoxidáveis endurecidos oferecem uma excelente força, durabilidade e fiabilidade. São utilizados com casquilhos lineares e adequados para aplicações exigentes que envolvam condições de corrosão, desgaste e circunstâncias difíceis, tais como a resistência à humidade ou aos químicos sem sacrificar a integridade estrutural.

Estes eixos contam com uma longa vida útil e requerem pouca manutenção, o que reduz o tempo de paragem e as despesas operacionais totais. Oferecem um movimento linear suave e preciso quando utilizados conjuntamente com o casquilho de esfera linear. Encontram-se em aplicações com equipamentos de processamento de alimentos, sistemas automóveis e dispositivos médicos.

  • Material: aço resistente à corrosão
  • 440C, DIN 1.4112
  • Acabamento da superfície 0,3-0,6 µ Ra
  • Tensão de cedência:420 N/mm2
  • Força de tração:785 N/mm2

Eixos ocos endurecidos

Os eixos ocos endurecidos são componentes robustos e fiáveis, utilizados em várias aplicações mecânicas. São utilizados com casquilhos lineares quando é necessária uma redução do peso, mas a integridade estrutural não é comprometida. Esta redução do peso permite uma maior eficiência, um consumo de energia mais reduzido e uma maior manobrabilidade.

O seu design permite que os fluidos, gases ou fios elétricos se desloquem através do centro. Combinados com um casquilho de esferas lineares, oferecem um movimento rotativo suave e preciso. São utilizados em aplicações que a elevada força e durabilidade são necessárias e sempre que uma redução do peso também seja importante, tais como maquinaria industrial, sistemas automóveis e dispositivos médicos.

  • Material: aço carbono
  • Dureza da superfície 60-65 HRC
  • Acabamento da superfície 0,3-0,6 µ Ra
  • Tolerância H6

Encaixes terminais para molas a gás

Os encaixes terminais para molas a gás são utilizados para fixar a mola a gás no lugar. Existem três tipos diferentes de encaixes disponíveis.

Encomendar porcas de aço sextavadas.

As porcas sextavadas em aço oferecem uma preensão sólida ao mesmo tempo que impedem o desaperto devido à vibração ou movimento. São simples de apertar e libertar com uma chave de caixa ou alicate. As porcas sextavadas em aço oferecem uma preensão sólida ao mesmo tempo que impedem o desaperto devido à vibração ou movimento. São simples de apertar e libertar com uma chave de caixa ou alicate. São utilizadas com parafusos de avanço em aço ou aço inoxidável para velocidades de rotação baixas, controlo manual, ações de preensão ou bloqueio e receção de peso morto.

Devido ao seu material, são utilizadas em aplicações que exijam força elevada e durabilidade, mas requerem lubrificação para impedir a gripagem da porca no parafuso.

Utilizadas numa grande variedade de aplicações industriais, incluindo no setor automóvel, aeroespacial e equipamento médico. Disponíveis como porcas de aço sextavadas com rosca à direita padrão, bem como com rosca à esquerda.

Nota: as superfícies de contacto aço com aço são inadequadas para o movimento motorizado

  • Material: aço (EN10277-3, 11SMnPb37)
  • ISO 2901/2903 e DIN 103

Encomende porcas quadradas

Nesta linha utilizada com parafusos de avanço, pode encontrar uma vasta gama de porcas quadradas, dependendo das suas necessidades: porcas de bronze quadradas com furos de fixação, porcas de cobre quadradas, porcas de aço quadradas e porcas de aço quadradas com furos de fixação.

  • As porcas de bronze quadradas com furos são utilizadas sempre que é necessária uma ligação segura e robusta. Fornecem estabilidade e força, o que as torna adequadas para aplicações de uso médio. Incluem furos adequados para parafusos de cabeça de tampa.
  • As porcas de cobre quadradas são utilizadas em aplicações que exijam cargas razoavelmente leves. São robustas e resistentes à corrosão, humidade, entre outros fatores.
  • As porcas de aço quadradas são utilizadas em aplicações que exigem velocidades de rotação lentas, controlo manual, preensão ou ações de bloqueio.
  • As porcas de aço quadradas com furos são utilizadas em aplicações com velocidades de rotação lentas, controlo manual e funções de bloqueio. Incluem furos adequados para parafusos de cabeça de tampa.

Utilizadas numa grande variedade de aplicações industriais, incluindo no setor automóvel, aeroespacial e equipamento médico. Disponíveis como porcas quadradas roscadas com rosca para a direita, bem como com roscas para a esquerda.

Nota: as superfícies de contacto aço com aço são inadequadas para o movimento motorizado.

  • Material: bronze (CuSn7ZnPb), aço (EN 10277-3, 11SMnPb37), cobre (EN 12164, CW614N-M).
  • ISO 2901/2903 e DIN 103.

Engrenagens - impulso

Esporas de engrenagem são um dos tipos de engrenagens mais comuns. São também conhecidas como engrenagens simples e podem ser encontradas numa variedade de aplicações que requerem uma transmissão de força mecânica.

Esferas de transferência - intensidade média

Esferas com capacidade de carregar cargas pesadas, que assentam sobre muitas esferas pequenas encapsuladas num copo hemisférico. Aplicações típicas dessas esferas de transferência de serviço médio são; Movimentação de cargas e bagagens, linhas de montagem, carregamento de máquinas, sistemas de portas de correr e mesas de máquinas. Têm uma grande área de apoio, maior estabilidade e fixação de furos.

Extension Springs

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Flanged Aluminium Carriages

These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.

-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.

  • Useful for heavy loads in a range of applications where they guide and support linear motion.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
  • It works well in harsh conditions since it is lightweight and corrosion-resistant.
Material: Aluminium;Stainless Steel Series Code: SRL1018F

Flanged Carriages - Standard

These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.

The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.

  • Steel rails are through hardened for increased durability and wear resistant life span.
  • Provide accuracy, stability, and reliability.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
Material: Steel Series Code: SRL1016F

Flanged Linear Carriages

These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1756, SRL1755

Interruptor basculante - polo único

Interruptores basculantes SPST disponíveis com luz indicadora são apresentados com uma marcação ON-OFF para utilização elétrica .16-amp 125VAC, 10-amp 250VAC. Os orifícios de instalação têm 1.1 polegadas por 0.54 polegadas. Certificação UL e CSA.

Interruptor seletor de 2 posições

Montados com dois interruptores de seleção de posição. O interruptor de duas posições inclui o operador, o clipe e um contacto NA. O interruptor de três posições inclui o operador, clipe e dois contactos NA. Oferecido em momentâneo e mantido. Os interruptores momentâneos de duas posições estão desligados na posição da esquerda e a mola retorna da direita. O interruptor momentâneo de três posições está desligado ao centro e a mola retorna da esquerda para o centro e da direita para o centro.

Interruptor-botão de pressão - plástico, projetado

Estes interruptores de arranque/paragem de pressão de mola estão preparados para 10 A a 600 V CA com terminais roscados seguros para os dedos. Cumprem as normas NEMA 4, 4x, 12, 13 e IP65 quando instalados corretamente e são à prova de óleo e água. Certificação UL/CSA/CE.

Interruptores - Monobloco

O dispositivo completo inclui operador, braçadeiras e bloco de contacto. Vem embalado e desmontado. Os interruptores são classificados em 4amp @ 230VAC com terminais roscados seguros. Os interruptores atendem às normas NEMA 4, 4x, 12, 13 e IP65 quando instalados corretamente e são à prova de óleo e água. Certificação UL/CSA/CE. Ação momentânea "NÃO" (molas de volta) ou mantida "NC" (fica em baixo).

Interruptores - botão de pressão/encastrável/plástico

O dispositivo completo inclui operador, braçadeiras e bloco de contacto. Vem embalado e desmontado. Os interruptores são classificados em 4amp @ 230VAC com terminais roscados seguros. Os interruptores atendem às normas NEMA 4, 4x, 12, 13 e IP65 quando instalados corretamente e são à prova de óleo e água. Certificação UL/CSA/CE. Ação momentânea "NÃO" (molas de volta) ou mantida "NC" (fica em baixo).

Interruptores básicos

Os acessórios para interruptores fornecem peças de reposição e acessórios para a nossa gama de botões de pressão.

  • de 5