Menu Search

We vonden 6 producttypes voor Zelftappend

Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Zelftappend


Hittebestendige beschermhoezen

Standard and Premium Fire Protection Sleeves shield cables, hydraulic leads and rubber hose lines from extreme temperatures, flames, radiation heat, and liquid metal spills. The inner sleeve has strong insulating capabilities and can withstand temperatures as high as 700C. The Standard variant has a thinner outer cover than the Premium option.

  • Protects against high temperatures, radiation heat, direct flames and liquid metal splashes.
  • Keeps shape well for easy application.
  • Ideal for cables, hydraulic leads and hoses.
  • Micron Calcium Silicate Yarn is constructed with silk to avoid residues often appearing from glass fibre alternative.
Materiaal: Silicone Kleur: Zilver, Rood, Grijs Serie: SRECAFR, SR6001, SR6002

Slangbescherming hoezen

Hose Protection Sleeves are strong covers that protect hoses against heat, abrasion and noise reduction. Resistant to heat, ozone and abrasions. Can withstand temperatures ranging from 110ºC up to 185ºC.

Uitstekende slijtvastheidEenvoudig te installerenIdeaal voor verbindingsstukken, fittingen, koppelingen, kabels en slangen. Materiaal: 1050 Ballistisch nylon, PA, PES;PO Kleur: Zwart Serie: SR1080, , SR1108, SREHSS

Slangbescherming hoezen - Goedgekeurd voor de mijnbouw

Hose Protection Sleeves that are Mining Safety approved. Durable coatings are approved to protect hoses against heat, abrasion and bursts. Can withstand temperatures ranging from -40C up to +130C. The US Mine Safety and Health Administration (MSHA) has approved this product. Effective in minimising a concentrated stream of pinhole leaks, while maintaining high burst resistance.

US Mine Safety and Health Administration (MSHA) erkend productSlijt- en barstbestendigTemperatuursbestendigheid: -40 C tot +130 CKan worden voorzien van uw bedrijfslogo en artikelnummer.Standaard rollengte: 50 meter Materiaal: Polyester, Nylon Kleur: Zwart Serie: , SR1082

Spiraalslang bescherming

Spiral-wrapped Hose Protectors are intended to protect hydraulic, pneumatic and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.

Verhoogt de levensduur van de slangVermindert kostbare reparaties, uitvaltijd en veiligheidsincidenten voor operators.Maximale slijtvastheid en weerstand tegen pletten.Biedt premium bescherming in combinatie met een beschermhoes. Materiaal: HDPE, PP Kleur: Geel, Zwart Serie: SRV0021, SR1084, SRV0052, SR1081

Spiraalslang bescherming - Goedgekeurd voor de mijnbouw

Spiral-wrapped Hose Protectors for mining safety. Flame retardant and anti-static properties are approved, making it ideal for subterranean applications. Designed to protect hydraulic, pneumatic, and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.

  • Getest en goedgekeurd volgens de voormalige British Coal-specificatie 182:1986 en voldoet aan de eisen van het niet-metalen schema voor ondergronds gebruik.
  • Getest en goedgekeurd door Mine Safety Laboratory Department of Mineral Resources, NSW volgens AS2660 FRAS-conformiteit - 1991.
  • Internationale standaard : ISO 6805.
  • Patenten van toepassing: Australië 747837, Duitsland 69912586.3-08, Italië en Verenigd Koninkrijk 1062456, Verenigde Staten 6286557
  • Vlamwerend en antistatisch.
Materiaal: HDPE Kleur: Grijs, Zwart Serie: SR1081

Zelfborende schroeven - Cilinderkop

Door de spitse kop kan de schroef de draad zelf in het paneel tappen. Dit bespaart bevestigingstijd en veel handwerk.