Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Rond Rubber voeten Sluitringen

 (7 productgroepen)

Lijst Rooster

Anti-Slip Self Adhesive Pads

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Push Fit Bumpers & Rubber Feet - Bumper

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Push Fit Bumpers & Rubber Feet - Bumper Feet

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Inserts & Bumpers - Threaded

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Rivet Feet

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Screw-On Bumper Feet- Threaded

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)

Screw-On Bumper Feet

Op voorraad Klik hier om de actuele levertijd aan te vragen.

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} varianten (Toegepaste filters) {0} varianten (Geen filters toegepast)