Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Schouderringen

 (1 productgroep)


Schouderringen

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Schouderringen bieden elektrische en warmte-isolatie voor assemblages waarbij dit een fundamentele vereiste is.
  • Ze zijn zelfsmerend en corrosie- en slijtbestendig.
  • Het wordt aangeraden om schouderringen niet te gebruiken in een vochtige omgeving.
Materiaal: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441